Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F1507 FPV Cinematic Motor 3-6S KV2700

19.90

Available points: 500 Points Points reward: 19 Points

1. Specially for cinewhoop, 3" prop
2. Maximum thrust-to-weight ratio is up to 52.8
3. Smooth brushless motor
Quantity:

19.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products

About T-MOTOR  F1507 Cinewhoop/Cinematic Drone Motor


The T-Motor F1507  is the second version of one of T-Motor's greatest additions to the Cinewhoop class of motors. 


F1507 Hightlight:


The T-Motor F1507  is the second version of one of T-Motor's greatest additions to the Cinewhoop class of motors. 

The cinematic design is perfect for a smooth flight and the high torque control experience is comparable to that of the 20-Class large motors out there. Specially for cinewhoop, 3 inch prop


Packing List Includes:


1 x T-Motor F1507 2700KV/3800KV Motor

4 x M2*5 Hexagon Socket Head Cap Screw

4 x m2*5 Hexagon Socket Head Cap Screw 

1 x M5 Black Self-Locking Nut

1 x E-clips

1 x H62 Washer


Matching Frame:


3 Inch


Matching Guide:


Mini F7 flight controller

Mini F45A 6s 4in1 ESC

F7 35A Aio flight controller

M12199 FPV Cinewhoop propeller

Technical Drawing

Specification
Test ItemKV2700Weight(Incl.Cable)15.2g
Motor DimensionsΦ18.9*29.7mmInternal Resistance131mΩ
Lead24#AWG100mmConfiguration12N14P
Shaft Diameter2mmRated Voltage(Lipo)3-6S
Idle Current(5V)0.6APeak Current(60s)22A
Max.Power(60s)519W

Test ItemKV3800Weight(Incl.Cable)15g
Motor DimensionsΦ18.9*29.7mmInternal Resistance81mΩ
Lead24#AWG100mmConfiguration12N14P
Shaft Diameter2mmRated Voltage(Lipo)3-4S
Idle Current(5V)0.9APeak Current(60s)23A
Max.Power(60s)372W

Test Data
TypePropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

()
F1507
KV2700
GF3035
Tri-Blade
50%205.5323.403.122949672.972.8279.6

(Ambient

Temperature:

28)
55%244.7023.393.823194989.302.74
60%285.1623.354.5334673105.782.70
65%328.3123.305.3737031125.032.63
70%375.5223.266.3039385146.452.56
75%418.8723.237.2841489169.002.48
80%464.9623.318.6043446200.492.32
85%529.0823.459.8546200230.962.29
90%579.1323.4111.1648105261.342.22
95%631.3523.4012.7550032298.222.12
100%687.0723.1814.2452194330.112.08
GF3052
Tri-Blade
50%281.2323.305.0727274118.032.3882.5

(Ambient

Temperature:

28)
55%325.8223.276.1329203142.572.29
60%372.0523.237.3531135170.742.18
65%424.1223.408.7932829205.702.06
70%468.1223.479.9734505233.962.00
75%523.6323.4111.8636703277.731.89
80%577.4523.3613.6838427319.711.81
85%625.7823.3115.5238955361.791.73
90%667.9223.2717.4141309405.121.65
95%701.9023.2119.5542230453.731.55
100%803.4922.9222.6845278519.741.55
T3140
Tri-Blade
50%286.3823.345.1227171119.402.4085

(Ambient

Temperature:

28)
55%326.3223.326.1929035144.342.26
60%373.9523.297.3730930171.712.18
65%423.8723.488.6632964203.392.08
70%464.4623.629.7734236230.762.01
75%523.4923.5911.4536211270.161.94
80%581.5323.5513.2837948312.701.86
85%631.1423.5515.1239497356.191.77
90%669.3123.4716.9140842396.741.69
95%701.2423.4219.0541771446.201.57
100%838.7023.2823.3445119543.461.54
F1507
KV3800
GF3035
Tri-Blade
50%172.7915.244.352730866.262.6161

(Ambient

Temperature:

28)
55%202.6915.225.222954279.442.55
60%235.0715.156.083135692.132.55
65%266.6115.157.0233688106.422.51
70%302.4915.158.0335761121.672.49
75%345.1215.309.2537672141.482.44
80%384.4815.3910.3739842159.612.41
85%422.7215.3211.4841320175.882.40
90%461.5715.2712.8543101196.212.35
95%502.2515.2114.4344817219.472.29
100%549.7015.1516.4346701248.972.21
GF3052
Tri-Blade
50%226.3115.146.462440897.702.3265

(Ambient

Temperature:

28)
55%258.3815.077.7426156116.692.21
60%299.3715.349.4228303144.542.07
65%341.7015.5011.0230102170.802.00
70%374.6015.4812.4431517192.521.95
75%411.8415.4414.0733007217.151.90
80%454.6315.3916.0534486246.941.84
85%495.6615.3217.9335816274.761.80
90%534.6715.2720.0336695305.861.75
95%576.5115.1922.3538400339.581.70
100%626.3814.8225.1740137372.861.68
T3140
Tri-Blade
50%238.1515.366.162474294.572.5273

(Ambient

Temperature:

28)
55%274.9115.327.5226270115.142.39
60%309.4315.288.8628161135.292.29
65%351.9015.5110.5030122162.832.16
70%394.5215.5812.0731605188.072.10
75%447.7915.5814.2833458222.542.01
80%468.0715.5415.3434305238.291.96
85%513.4015.4817.6235847272.701.88
90%547.1415.4219.6037313302.321.81
95%588.8015.3721.9438329337.221.75
100%673.8315.1425.8740588391.571.72
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.