Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

ALPHA 60A 24S Multi-Rotor UAV FOC ESC ★ ALPHA ESC Recommendations

299.90

Available points: 15000 Points Points reward: 299 Points

• Low Noise , Temperature and Interference
• Fast Response , High Efficiency
• For Comp
Quantity:

299.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR ALPHA 60A 24S Multi-Rotor UAV FOC ESC

 

T-MOTOR Alpha 60A 24S ESC offers reliable performance for large UAVs, featuring low noise, fast response, high efficiency, and built-in temperature and interference protection. 

Compatible with various motors, it's ideal for professional applications.            


ALPHA 60A 24S ESC Highlights:


1. Low Noise

2. Temperature and Interference

3. Fast Response

4. High Efficiency

5. For Compatibility

6. Please Leave A Note of Motor Type


ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving. 

This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.


Packing List Includes:


1x T-Motor ALPHA 60A 24S ESC

1x Hardware Kit


Matching Guide:


tmotor u13 v2 motor / tmotor u12 v2 motor


Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.


Technical Drawing

ALPHA-60A-24S工程图通用.jpg

Specification
Size110*55*25mm(L*W*H)Power CableSilicone wire-red/black-14AWG-175MM
Weight(Incl. cables)360gSignal CablePVC flat cable-30 core wires-2-355MM(white, blank,
black/JR 3P male connector)
Motor CableSilicone wire-deep orange-14AWG-70MM*3PCSprogramming CablePVC flat cable-30 core wires-3-50MM(black, red,
white/JR 3P male connector)
Support Voltage(24S)40-100VBECNO
Con. Current40AThrottle Pos. Range1100-1900μs
Peak Current(10s)60AThrottle Refresh Frequency500Hz
Standby Consumption≤50mAThrottle Response Speed50ms
Packing List

ALPHA 60A 24S包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.