Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

AM66A or AM Link 3D

43.00

Available points: 2000 Points Points reward: 43 Points

• Packaging Weight:147.7g,Packaging size:119*85*65mm
Pack:
  • AM LINK
  • AM66A
Quantity:

43.00

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
ESC Size56.6*38.8*18.5mmoutput Wire80mm-14AWG
Weight63.4gOutput plug3.5gold plugs (Female)
Power Wire140mm-14AWGSignal Wire290mm(black+red+white)
Power PlugWithout PlugSignal-return Wire290mm(Brown+red+orange)
Battery3-6S LipoUBEC Output Current10A
Rated current66AData Transmission CardAM LINK
Peak Current86AESC Programming CardAM LINK
UBEC Output Voltage5.8V-7.4-8.2VESC Programming softwarewindows,android
Note: All the wire length above is the original length not the length you see from the outside
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.