Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
F60 PRO V Motor continues the lineage of great 5inch FPV racing motors by T-Motor!
The Pro V provides more thrust and increased durability compared to its predecessor. Available in multiple KV options: 1750KV, 1950KV, 2020KV, or 2550KV.
F60PRO V is a high-end FPV drone motor designed specifically for racing. This motor has the characteristics of high burst, high linearity, and super explosion resistance.
The upper cover of the rotor adopts a staggered rib design, which optimizes the force and makes the structure more stable, which can meet the needs of pilots for high-intensity racing track practice.
The designer has optimized the magnetic circuit design, and the motor pulling force has been significantly improved, making it more linear, making every turn and every flight movement smooth.
5 Inch
1x T-Motor F60 PRO V Motor
4x Socket Head Screws
1x Prop Locknut
1x Shaft Screw
KV | 1750KV | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20# 150mm |
Weight (Incl. Cable) | 34.3g | Voltage | 25.2V |
Idle Current(10V) | 1.0A | Max. Power(10s) | 1003W |
Peak Current(10s) | 40.5A |
KV | 1950KV | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20# 150mm |
Weight (Incl. Cable) | 33.9g | Voltage | 25.2V |
Idle Current(10V) | 1.1A | Max. Power(10s) | 1216W |
Peak Current(10s) | 49.3A |
KV | 2020KV | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20# 150mm |
Weight (Incl. Cable) | 33.8g | Voltage | 25.2V |
Idle Current(10V) | 1.25A | Max. Power(10s) | 1297W |
Peak Current(10s) | 52.7A |
KV | 2550KV | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20# 150mm |
Weight (Incl. Cable) | 33.3g | Voltage | 16.8V |
Idle Current(10V) | 1.6A | Max. Power(10s) | 825W |
Peak Current(10s) | 50.7A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR T5147-3 | 1750KV | 20% | 25.2 | 2.1 | 11132 | 227.0 | 53.6 | 4.24 |
40% | 25.2 | 6.6 | 16928 | 558.6 | 165.2 | 3.38 | ||
60% | 25.1 | 13.7 | 21409 | 910.7 | 342.4 | 2.66 | ||
80% | 25.0 | 24.3 | 26122 | 1403.4 | 606.9 | 2.31 | ||
100% | 24.8 | 40.5 | 30527 | 1882.5 | 1002.8 | 1.88 | ||
1950KV | 20% | 25.2 | 2.6 | 11979 | 257.8 | 65.9 | 3.91 | |
40% | 25.2 | 8.6 | 18222 | 635.8 | 215.4 | 2.95 | ||
60% | 25.1 | 17.6 | 22540 | 996.7 | 441.3 | 2.26 | ||
80% | 24.9 | 30.5 | 27582 | 1559.5 | 758.4 | 2.06 | ||
100% | 24.7 | 49.3 | 31401 | 1990.4 | 1215.8 | 1.64 | ||
2020KV | 20% | 25.2 | 2.7 | 12105 | 265.1 | 67.5 | 3.93 | |
40% | 25.2 | 9.6 | 18557 | 667.1 | 240.2 | 2.78 | ||
60% | 25.0 | 19.8 | 22983 | 1054.7 | 494.3 | 2.13 | ||
80% | 24.9 | 33.7 | 28069 | 1636.1 | 837.9 | 1.95 | ||
100% | 24.6 | 52.7 | 31628 | 2025.5 | 1297.1 | 1.56 | ||
2550KV | 20% | 16.8 | 2.9 | 10441 | 188.3 | 49.2 | 3.83 | |
40% | 16.7 | 9.2 | 16163 | 492.1 | 153.4 | 3.21 | ||
60% | 16.6 | 18.3 | 20173 | 783.9 | 303.6 | 2.58 | ||
80% | 16.5 | 31.6 | 24339 | 1199.9 | 520.9 | 2.30 | ||
100% | 16.3 | 50.7 | 28250 | 1629.4 | 824.6 | 1.98 | ||
GF 51466-3 | 1750KV | 20% | 25.2 | 2.1 | 11954 | 222.9 | 52.7 | 4.23 |
40% | 25.2 | 6.8 | 18208 | 565.0 | 170.1 | 3.32 | ||
60% | 25.1 | 13.2 | 22349 | 877.6 | 330.2 | 2.66 | ||
80% | 25.0 | 22.1 | 27050 | 1340.0 | 551.8 | 2.43 | ||
100% | 24.8 | 37.7 | 31867 | 1829.2 | 935.5 | 1.96 | ||
1950KV | 20% | 25.2 | 2.4 | 12682 | 254.8 | 60.6 | 4.20 | |
40% | 25.2 | 8.5 | 19262 | 639.2 | 214.1 | 2.98 | ||
60% | 25.1 | 16.1 | 23495 | 981.0 | 404.4 | 2.43 | ||
80% | 24.9 | 28.2 | 28763 | 1530.8 | 703.0 | 2.18 | ||
100% | 24.7 | 46.9 | 33163 | 1958.3 | 1158.9 | 1.69 | ||
2020KV | 20% | 25.2 | 2.6 | 13071 | 260.9 | 65.2 | 4.00 | |
40% | 25.2 | 9.3 | 19740 | 654.2 | 233.6 | 2.80 | ||
60% | 25.1 | 17.3 | 24135 | 1014.5 | 433.0 | 2.34 | ||
80% | 24.9 | 31.1 | 29275 | 1558.0 | 773.5 | 2.01 | ||
100% | 24.7 | 51.1 | 33538 | 1973.4 | 1260.4 | 1.57 | ||
2550KV | 20% | 16.8 | 2.9 | 11249 | 192.6 | 48.2 | 4.00 | |
40% | 16.8 | 9.2 | 17276 | 496.7 | 153.3 | 3.24 | ||
60% | 16.7 | 16.9 | 21242 | 779.9 | 282.0 | 2.77 | ||
80% | 16.5 | 29.0 | 25404 | 1151.2 | 479.0 | 2.40 | ||
100% | 16.3 | 47.6 | 29502 | 1610.7 | 775.6 | 2.08 |