Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VELOX Lite V45A 3-6S 4in1 ESC

45.90

Available points: 2300 Points Points reward: 45 Points

1.No heatsink for reduced weight but with the durable
2.Support 2-6S voltage input
3.Double-side large-pitch pads
Quantity:

45.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Velox V45A Lite 3-6S 4in1 Drone ESC


The T-Motor V45A Lite 4in1 ESC is a budget friendly 45A rated ESC. 

The V45A Lite is light weight at only 13g and included 30.5mm mounting holes.

The V45A Lite can accept 3-6S input voltages and BLHeli_S firmware.


Velox V45A Lite Hightlight:


The V series cost-effective ESC is lightweight at only 13 grams. It supports 3-6S input voltage and BLHeli_S firmware. 

The mounting hole is 30.5*30.5mm. The ESC has double-sided large-spacing pads, making welding hassle-free.


Packing List Includes:


1 x T-Motor VELOX Lite V45A 3-6S BLHeliS 4-in-1 ESC

1 x XT60 power cable

8 x Silicone shock-absorbing washer

1 x Connection Wire

2 x Sticker

1 x Capacitor

1 x QC PASS card


Matching Guide:


Velox V3 2207  / Velox F7 Se flight controller