Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor ESC programing module for AM66/116 ESC
3-8S Lipo Input
116A Rated Current
136A Peak Current
UBEC Output Voltage: 5.8v-7.4v-8.2v
UBEC Output Current: 15A
Weight: 11g
Available with 4mm and 5mm Bullet connectors
1x T-MOTOR AMLINK (No esc)
1x Parts pack
input voltage | 5-9v | Signal-return Wire | 80mm (Brown+red+orange) |
ESC Programming software | (windows,android ) | Weight | 14g |
Signal Wire | 80mm(black+red+white) | Size | 44.7*27.1*9.3mm |