Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Velox V50A SE 6S 4in1 32bit ESC

59.90

Available points: 60 Points Points reward: 59 Points

  • Promotion
1. Highly cost-effective ESC, the first choice for beginners
2. Perfect match with Velox V3 motor
3. Quality assurance, tested thousands of times without breaking.
Quantity:

59.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Velox V50A SE 6S 4in1 Drone ESC


V50A SE 50A 6S 4-in-1 ESC meets Betaflight lastest wiring standard and has quality assurance, suitable for FPV beginners.


Velox V50A SE Hightlight:


Velox V50A SE lets your FPV flight start here, using Betafight's latest unified plug interface standard, 32-bit chip, supporting higher number of commutations and high-frequency control. 

The quality is guaranteed. It has been tested in racing flights for a thousand times without damage. It is more comfortable to fly with the Velox V3 motor.


Packing List Includes:


1x T-Motor Velox V50A SE 6S BLHeli_32 4-in-1 ESC


Matching Guide:


Velox V3 2207  / Velox F7 Se flight controller

Velox V50A SE

Velox V50A SE


Flying, start here

Velox V50A SE - latest wiring standard

Betaflight

latest wiring
standard

Unified socket standard, strong interchangeability

Velox V50A SE - ESC with preset parameters is suitable for Velox V3 motors, no problem in 1000 real flights

Quality
assurance

ESC with preset parameters is suitable for Velox V3 motors, no problem in 1000 real flights (This data is for reference only)

Velox V50A SE - Compared with the outdated 8-bit chip , a 32-bit chip is used, which supports higher commutation times and high-frequency control.

strong chip

Compared with the outdated 8-bit chip, a 32-bit chip is used, which supports higher commutation times and high-frequency control.

Fimware:AM32