
Data box (V LINK) is a communication
device that integrates data acquisition
and storage with V series ESCs, which
can record the real-time status of the
propulsion system, meet the needs of
users for fault data analysis, detection
of aircraft operating status for improve
-ment of flight safety.
With the data box (V-LINK), users can
use PC software to perform the following
operations: upgrade firmware upgrade,
read online real-time data, store data
offline, download the failure data stored
and adjust ESC settings.
Disclaimer: Thanks for purchasing
LIGPOWER products. The particularity
of V Series ESCs requires special atten
-tion to this User Manual before use.
Please keep strict compliance with
what’s indicated in the V Series ESC
matching table. The propellers to be
used with corresponding ESCs should
not surpass the size limitation
(LIGPOWER standard) shown in V Series
ESC matching table. Any improper use
including but not limited to over loading,
or not following V Series ESC matching
table may result in injury and damage
to human and devices. We assume no
responsibility for personal injury proper
-ty damage or consequential losses
resulting from the product.
Parameter
Date box (V LINK)
Communication method:Serial port, CAN, USB
Voltage:18~60V (6~14S)
Size:47.4*32.4*14.3mm
Weight:29g