T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V200A 24S

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

V200A 24S
V SERIES ESC
V200A 24S
THE ADVANCED EDITION OF FOC ESCS
Fast
Response
Efficient
Driving
Accurate
Control
Low-Noise
Operation
Fast
Response
Efficient
Driving
Accurate
Control
Low-Noise
Operation

Recommendation

V13L
Motor
V200A 24S
ESC
G38
Propeller

Specification

12~24S (Max 105V)

Support Voltage

100A

Con. Current

200A

Peak Current

580g(Excl. Cable)/748g

ESC Weight

146*74*39.5mm

ESC Size

Technical Drawing


V200A 24S-en.png
Specification
ModelNo.V200A24SPowerCableSiliconeWire-Red/
Black-10AWG-1200mm
Size146*74*39.5mm(L*W*H)SignalCableShieldedCables-Black-
OD4.2-5C-500mm-JP-
3P*2-BlackBlankWhite-
GreenYellowGray
Weight(Incl.Cables)748gEncoderCablesShieldedCables-Black-
24AWG-5C-460mm-
M6AviationConnector
MotorCableSiliconeWire-Orange-
10AWG-250mm
ProtocolPWM/CAN
SupportVoltage12~24S(Max105V)BECNO
ContinuousCurrent100AThrottlePos.Range1040~1940
PeakCurrent(<10s)200AThrottleRefresh
Frequency
50~500Hz
StandbyConsumption≤50mA@100VThrottle
ResponseSpeed
300ms
Packing List
V200A 24S-pack-en.jpg
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.