
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR GB36-2 Brushless Gimbal Motor is designed for drones and UAVs, offering high performance with a hollow shaft and premium MT series bearings. It features sealed bearings and housings to protect against dust and sand, ensuring reliability in tough conditions. With a 1.9kg payload capacity on 4S LiPo and compatibility with 3S-6S systems, the GB36-2 delivers smooth, precise gimbal control for professional and custom setups. Ideal for stable, high-quality camera operation in demanding environments.
Gimbal GB36-2 Highlights:
High-Performance Design: Hollow shaft and MT series high-end bearings for smooth, stable operation.
Sealed Protection: Sealed bearings and housings protect against dust and sand for reliable performance in harsh conditions.
Payload Capacity: Supports up to 1.9kg on a 4S LiPo battery, suitable for various gimbal setups.
Versatile Compatibility: Compatible with 3S-6S systems, providing flexibility for different applications.
Ideal for Drones & UAVs: Perfect for professional-grade camera control in custom and commercial drone builds.
T-Motor "GB-Type" Motors for the individual development of gimbal on drones, vehicles or hand-use.
Multi-rotors, VTOL, UAVs , Aerial Photography
1 x T-MOTOR GB36-2 KV30( kv which you choose)
1 x Hardware pack
Updating
If you have any questions or inquires, please contact us: onlinesales@tmotor.com






| Test Item | GB36-2 | KV | / |
| Motor Dimensions | ø42.5*30mm | Motor Weight(Incl. Cable) | 128g |
| Cable Length | 35cm | Hole Size | 5.6mm |
| Configuration | 12N14P | Internal Resistance | 16.4Ω |
| Motor's Torsion(Nm) | 0.36 | Rated Voltage (Lipo) | 3-6S |