T-MOTOR P80 III (Model: P80III-KV100) is a high-performance motor for commercial drones, ideal for agriculture and tough environments. With a 100 KV rating, 25kg weight, and efficient 12S voltage system, it excels in water, pesticide, mud, and dust resistance. Offering superior thrust, stability, and longevity, it supports both carbon and traditional propellers (adapter required) and is compatible with T-MOTOR’s quick-release prop adapter. Its durable, precision design ensures reliable performance in demanding conditions.
1. Max. thrust :18.2kg
3. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
4. Features:Industrial Grade, Waterproof, dustproof, low noise, Impact Resistant
Agricultural application
1x T-MOTOR P80 Ⅲ Pin Motor KV100
1x Hardware pack
T-MOTOR CF30*10.5 Prop / FLAME 80A 12S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.
With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.
Test Item | KV100 | Weight (Incl. Cable) | 649g |
Motor Dimensions | Φ91.6*43mm | Internal Resistance | 45-51mΩ |
Lead | 14AWG Silicone wire | Configuration | 36N42P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(10V) | 1.6A | Peak Current(180s) | 60A |
Max. Power(180s) | 2700W |
Test Item | KV120 | Weight (Incl. Cable) | 649g |
Motor Dimensions | Φ91.6*43mm | Internal Resistance | 36-41mΩ |
Lead | 14AWG Silicone wire | Configuration | 36N42P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(10V) | ≤2.0A | Peak Current(180s) | 70A |
Max. Power(180s) | 3600W |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating (℃) |
P80 ΙΙΙ KV100 | T-MOTOR G30*10.5“ CF | 40% | 47.91 | 2850 | 0.97 | 4.97 | 1719 | 238 | 11.96 | / |
42% | 47.90 | 3108 | 1.06 | 5.54 | 1783 | 265 | 11.72 | |||
44% | 47.88 | 3331 | 1.13 | 6.07 | 1849 | 291 | 11.46 | |||
46% | 47.87 | 3571 | 1.22 | 6.65 | 1913 | 318 | 11.23 | |||
48% | 47.87 | 3859 | 1.30 | 7.29 | 1981 | 349 | 11.06 | |||
50% | 47.85 | 4114 | 1.39 | 7.99 | 2040 | 382 | 10.77 | |||
52% | 47.84 | 4439 | 1.50 | 8.80 | 2125 | 421 | 10.54 | |||
54% | 47.81 | 4748 | 1.61 | 9.80 | 2204 | 468 | 10.14 | |||
56% | 47.79 | 5143 | 1.75 | 10.89 | 2292 | 520 | 9.88 | |||
58% | 47.76 | 5515 | 1.88 | 12.20 | 2386 | 582 | 9.47 | |||
60% | 47.75 | 5886 | 1.99 | 13.11 | 2459 | 626 | 9.41 | |||
62% | 47.72 | 6306 | 2.14 | 14.39 | 2531 | 687 | 9.18 | |||
64% | 47.71 | 6649 | 2.25 | 15.56 | 2610 | 742 | 8.96 | |||
66% | 47.67 | 7061 | 2.39 | 17.00 | 2683 | 810 | 8.72 | |||
68% | 47.66 | 7434 | 2.51 | 18.22 | 2755 | 868 | 8.56 | |||
70% | 47.62 | 7886 | 2.67 | 20.15 | 2836 | 960 | 8.22 | |||
76% | 47.54 | 9074 | 3.07 | 24.34 | 3030 | 1157 | 7.84 | |||
82% | 47.45 | 10215 | 3.45 | 29.34 | 3223 | 1392 | 7.34 | |||
88% | 47.36 | 11500 | 3.88 | 34.75 | 3397 | 1646 | 6.99 | |||
94% | 47.26 | 12603 | 4.28 | 40.33 | 3569 | 1906 | 6.61 | |||
100% | 47.15 | 14011 | 4.78 | 46.99 | 3747 | 2215 | 6.33 | |||
T-MOTOR MF3016 | 40% | 47.89 | 3050 | 1.09 | 5.32 | 1712 | 255 | 11.97 | / | |
42% | 47.88 | 3296 | 1.18 | 5.90 | 1769 | 282 | 11.67 | |||
44% | 47.87 | 3508 | 1.25 | 6.52 | 1830 | 312 | 11.24 | |||
46% | 47.86 | 3729 | 1.33 | 7.10 | 1893 | 340 | 10.97 | |||
48% | 47.85 | 4020 | 1.42 | 7.72 | 1961 | 369 | 10.88 | |||
50% | 47.84 | 4278 | 1.52 | 8.46 | 2024 | 405 | 10.57 | |||
52% | 47.82 | 4616 | 1.65 | 9.41 | 2104 | 450 | 10.26 | |||
54% | 47.80 | 4902 | 1.75 | 10.33 | 2176 | 494 | 9.93 | |||
56% | 47.78 | 5361 | 1.91 | 11.58 | 2271 | 553 | 9.69 | |||
58% | 47.76 | 5729 | 2.04 | 12.68 | 2345 | 606 | 9.46 | |||
60% | 47.73 | 6189 | 2.19 | 14.14 | 2434 | 675 | 9.17 | |||
62% | 47.71 | 6526 | 2.31 | 15.38 | 2506 | 734 | 8.90 | |||
64% | 47.68 | 6969 | 2.47 | 16.86 | 2580 | 804 | 8.67 | |||
66% | 47.65 | 7363 | 2.61 | 18.14 | 2650 | 864 | 8.52 | |||
68% | 47.63 | 7719 | 2.73 | 19.50 | 2719 | 929 | 8.31 | |||
70% | 47.60 | 8132 | 2.88 | 21.10 | 2782 | 1004 | 8.10 | |||
76% | 47.51 | 9395 | 3.34 | 26.16 | 2987 | 1243 | 7.56 | |||
82% | 47.41 | 10618 | 3.78 | 31.59 | 3174 | 1498 | 7.09 | |||
88% | 47.32 | 11833 | 4.22 | 37.16 | 3350 | 1758 | 6.73 | |||
94% | 47.21 | 13009 | 4.64 | 43.34 | 3515 | 2046 | 6.36 | |||
100% | 47.09 | 14371 | 5.13 | 50.42 | 3686 | 2374 | 6.05 | |||
T-MOTOR G32*11“ CF | 40% | 47.89 | 3569 | 1.30 | 6.23 | 1682 | 298 | 11.97 | / | |
42% | 47.88 | 3833 | 1.40 | 6.84 | 1744 | 327 | 11.72 | |||
44% | 47.86 | 4074 | 1.48 | 7.57 | 1804 | 362 | 11.25 | |||
46% | 47.86 | 4329 | 1.57 | 8.08 | 1848 | 387 | 11.19 | |||
48% | 47.83 | 4655 | 1.69 | 9.00 | 1915 | 431 | 10.81 | |||
50% | 47.82 | 4992 | 1.80 | 9.89 | 1982 | 473 | 10.56 | |||
52% | 47.81 | 5325 | 1.92 | 10.76 | 2054 | 514 | 10.36 | |||
54% | 47.77 | 5655 | 2.05 | 11.96 | 2121 | 571 | 9.90 | |||
56% | 47.76 | 6143 | 2.22 | 13.22 | 2206 | 631 | 9.73 | |||
58% | 47.73 | 6604 | 2.39 | 14.61 | 2289 | 697 | 9.47 | |||
60% | 47.69 | 7188 | 2.59 | 16.52 | 2374 | 788 | 9.13 | |||
62% | 47.67 | 7609 | 2.75 | 17.83 | 2438 | 850 | 8.95 | |||
64% | 47.64 | 7997 | 2.90 | 19.37 | 2506 | 923 | 8.67 | |||
66% | 47.62 | 8413 | 3.04 | 20.83 | 2577 | 992 | 8.48 | |||
68% | 47.59 | 8783 | 3.18 | 22.42 | 2646 | 1067 | 8.23 | |||
70% | 47.55 | 9372 | 3.38 | 24.31 | 2707 | 1156 | 8.11 | |||
76% | 47.45 | 10840 | 3.92 | 30.37 | 2905 | 1441 | 7.52 | |||
82% | 47.34 | 12181 | 4.43 | 36.47 | 3078 | 1726 | 7.06 | |||
88% | 47.23 | 13512 | 4.94 | 43.11 | 3237 | 2036 | 6.64 | |||
94% | 47.10 | 14961 | 5.48 | 50.65 | 3393 | 2385 | 6.27 | |||
100% | 46.96 | 16344 | 5.98 | 58.51 | 3545 | 2748 | 5.95 | |||
T-MOTOR MF3218 | 40% | 47.87 | 3505 | 1.30 | 6.23 | 1684 | 298 | 11.75 | / | |
42% | 47.87 | 3744 | 1.39 | 6.71 | 1739 | 321 | 11.66 | |||
44% | 47.85 | 3992 | 1.47 | 7.43 | 1798 | 356 | 11.23 | |||
46% | 47.83 | 4267 | 1.58 | 8.20 | 1856 | 392 | 10.88 | |||
48% | 47.82 | 4565 | 1.68 | 8.98 | 1920 | 429 | 10.63 | |||
50% | 47.80 | 4885 | 1.79 | 9.75 | 1981 | 466 | 10.48 | |||
52% | 47.77 | 5248 | 1.93 | 11.00 | 2056 | 525 | 9.99 | |||
54% | 47.76 | 5592 | 2.06 | 11.93 | 2125 | 570 | 9.82 | |||
56% | 47.74 | 6039 | 2.23 | 13.24 | 2214 | 632 | 9.56 | |||
58% | 47.72 | 6510 | 2.39 | 14.65 | 2295 | 699 | 9.31 | |||
60% | 47.68 | 7018 | 2.57 | 16.30 | 2376 | 777 | 9.03 | |||
62% | 47.65 | 7408 | 2.71 | 17.70 | 2446 | 843 | 8.78 | |||
64% | 47.63 | 7803 | 2.87 | 19.12 | 2512 | 911 | 8.57 | |||
66% | 47.61 | 8227 | 3.02 | 20.56 | 2583 | 979 | 8.41 | |||
68% | 47.57 | 8732 | 3.20 | 22.39 | 2646 | 1065 | 8.20 | |||
70% | 47.54 | 9167 | 3.36 | 24.10 | 2713 | 1146 | 8.00 | |||
76% | 47.44 | 10531 | 3.87 | 29.81 | 2913 | 1414 | 7.45 | |||
82% | 47.33 | 11825 | 4.37 | 35.92 | 3087 | 1700 | 6.95 | |||
88% | 47.23 | 13079 | 4.83 | 42.10 | 3256 | 1988 | 6.58 | |||
94% | 47.10 | 14412 | 5.30 | 49.09 | 3418 | 2312 | 6.23 | |||
100% | 46.97 | 15849 | 5.83 | 56.87 | 3567 | 2671 | 5.93 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
P80 ΙΙΙ KV120 | T-MOTOR G30*10.5“ CF | 40% | 47.86 | 3819 | 1.29 | 7.55 | 1984 | 361 | 10.57 | / |
42% | 47.84 | 4145 | 1.40 | 8.39 | 2055 | 401 | 10.33 | |||
44% | 47.83 | 4433 | 1.49 | 9.14 | 2141 | 437 | 10.15 | |||
46% | 47.79 | 5135 | 1.73 | 11.09 | 2289 | 530 | 9.68 | |||
48% | 47.76 | 5719 | 1.94 | 12.95 | 2416 | 618 | 9.25 | |||
50% | 47.73 | 6157 | 2.08 | 14.35 | 2503 | 685 | 8.99 | |||
52% | 47.71 | 6592 | 2.22 | 15.63 | 2589 | 746 | 8.84 | |||
54% | 47.68 | 7019 | 2.38 | 17.19 | 2673 | 820 | 8.56 | |||
56% | 47.65 | 7493 | 2.53 | 18.84 | 2755 | 898 | 8.34 | |||
58% | 47.61 | 8114 | 2.74 | 21.11 | 2860 | 1005 | 8.08 | |||
60% | 47.58 | 8578 | 2.90 | 22.89 | 2933 | 1089 | 7.88 | |||
62% | 47.55 | 8983 | 3.04 | 24.52 | 3003 | 1166 | 7.71 | |||
64% | 47.52 | 9388 | 3.17 | 26.22 | 3070 | 1246 | 7.53 | |||
66% | 47.48 | 9842 | 3.35 | 28.33 | 3145 | 1345 | 7.32 | |||
68% | 47.45 | 10262 | 3.47 | 30.19 | 3222 | 1432 | 7.16 | |||
70% | 47.41 | 10784 | 3.66 | 32.47 | 3289 | 1540 | 7.00 | |||
76% | 47.28 | 12346 | 4.19 | 39.73 | 3488 | 1878 | 6.57 | |||
82% | 47.16 | 13689 | 4.68 | 47.11 | 3679 | 2222 | 6.16 | |||
88% | 47.02 | 15158 | 5.17 | 54.95 | 3855 | 2583 | 5.87 | |||
94% | 46.84 | 16739 | 5.73 | 64.69 | 4037 | 3030 | 5.52 | |||
100% | 46.66 | 18256 | 6.28 | 74.97 | 4209 | 3498 | 5.22 | |||
T-MOTOR MF3016 | 40% | 47.85 | 4027 | 1.44 | 8.14 | 1964 | 390 | 10.33 | / | |
42% | 47.84 | 4322 | 1.54 | 8.91 | 2034 | 426 | 10.14 | |||
44% | 47.82 | 4608 | 1.64 | 9.81 | 2103 | 469 | 9.82 | |||
46% | 47.80 | 5009 | 1.79 | 11.07 | 2197 | 529 | 9.47 | |||
48% | 47.76 | 5603 | 1.99 | 12.85 | 2318 | 614 | 9.13 | |||
50% | 47.72 | 6395 | 2.28 | 15.37 | 2473 | 733 | 8.72 | |||
52% | 47.69 | 6805 | 2.42 | 16.80 | 2553 | 801 | 8.50 | |||
54% | 47.66 | 7239 | 2.57 | 18.34 | 2637 | 874 | 8.28 | |||
56% | 47.63 | 7702 | 2.73 | 20.06 | 2715 | 955 | 8.06 | |||
58% | 47.60 | 8219 | 2.92 | 21.98 | 2796 | 1046 | 7.86 | |||
60% | 47.56 | 8708 | 3.10 | 24.13 | 2886 | 1148 | 7.59 | |||
62% | 47.53 | 9147 | 3.25 | 25.84 | 2951 | 1228 | 7.45 | |||
64% | 47.49 | 9526 | 3.39 | 27.85 | 3029 | 1323 | 7.20 | |||
66% | 47.45 | 10077 | 3.59 | 30.04 | 3102 | 1425 | 7.07 | |||
68% | 47.41 | 10495 | 3.74 | 32.12 | 3174 | 1523 | 6.89 | |||
70% | 47.37 | 11049 | 3.93 | 34.54 | 3239 | 1636 | 6.75 | |||
76% | 47.25 | 12441 | 4.44 | 41.62 | 3442 | 1966 | 6.33 | |||
82% | 47.11 | 13813 | 4.96 | 49.58 | 3623 | 2335 | 5.91 | |||
88% | 46.97 | 15149 | 5.43 | 57.50 | 3798 | 2701 | 5.61 | |||
94% | 46.80 | 16817 | 5.98 | 67.17 | 3979 | 3143 | 5.35 | |||
100% | 46.61 | 18291 | 6.54 | 77.84 | 4142 | 3628 | 5.04 | |||
T-MOTOR G29*9.5“ CF | 40% | 47.88 | 3371 | 1.10 | 6.60 | 2020 | 316 | 10.67 | / | |
42% | 47.86 | 3643 | 1.19 | 7.32 | 2097 | 351 | 10.39 | |||
44% | 47.84 | 3974 | 1.30 | 8.30 | 2199 | 397 | 10.01 | |||
46% | 47.81 | 4498 | 1.47 | 9.72 | 2332 | 465 | 9.68 | |||
48% | 47.79 | 4931 | 1.61 | 10.90 | 2442 | 521 | 9.47 | |||
50% | 47.78 | 5338 | 1.74 | 12.00 | 2529 | 573 | 9.31 | |||
52% | 47.74 | 5850 | 1.91 | 13.90 | 2657 | 664 | 8.82 | |||
54% | 47.72 | 6290 | 2.05 | 15.25 | 2755 | 728 | 8.64 | |||
56% | 47.68 | 6778 | 2.21 | 17.07 | 2854 | 814 | 8.33 | |||
58% | 47.66 | 7230 | 2.35 | 18.52 | 2936 | 883 | 8.19 | |||
60% | 47.63 | 7608 | 2.47 | 19.97 | 3012 | 951 | 8.00 | |||
62% | 47.60 | 7960 | 2.59 | 21.38 | 3079 | 1018 | 7.82 | |||
64% | 47.58 | 8330 | 2.72 | 22.86 | 3149 | 1088 | 7.66 | |||
66% | 47.55 | 8737 | 2.84 | 24.55 | 3228 | 1167 | 7.49 | |||
68% | 47.52 | 9214 | 2.99 | 26.37 | 3306 | 1253 | 7.35 | |||
70% | 47.48 | 9632 | 3.14 | 28.43 | 3381 | 1350 | 7.14 | |||
76% | 47.38 | 10865 | 3.53 | 33.93 | 3594 | 1608 | 6.76 | |||
82% | 47.26 | 12235 | 3.99 | 40.64 | 3792 | 1921 | 6.37 | |||
88% | 47.13 | 13656 | 4.47 | 48.19 | 3995 | 2272 | 6.01 | |||
94% | 46.99 | 15086 | 4.93 | 56.17 | 4185 | 2640 | 5.72 | |||
100% | 46.82 | 16504 | 5.42 | 65.18 | 4371 | 3052 | 5.41 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now