Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | Long Shaft KV580 | Weight (Incl. Cable) | 298g |
Motor Dimensions | Φ43*75mm | Internal Resistance | 18mΩ |
Lead | 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 4-6S |
Idle Current(10V) | 1.9A | Peak Current(180s) | 65A |
Max. Power(180s) | 1400W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT3530 Long Shaft KV580 | APC 13*8 | 40% | 22.45 | 8.28 | 186.02 | 5419 | 0.245 | 1263 | 6.79 | / (Ambient Temperature: /) |
45% | 22.42 | 10.02 | 224.67 | 5815 | 0.282 | 1448 | 6.45 | |||
50% | 22.39 | 11.88 | 265.99 | 6160 | 0.324 | 1653 | 6.22 | |||
55% | 22.36 | 13.93 | 311.31 | 6492 | 0.365 | 1852 | 5.95 | |||
60% | 22.31 | 16.71 | 372.77 | 6911 | 0.414 | 2107 | 5.65 | |||
65% | 22.24 | 20.48 | 455.55 | 7379 | 0.482 | 2439 | 5.35 | |||
70% | 22.18 | 24.14 | 535.51 | 7782 | 0.541 | 2723 | 5.08 | |||
75% | 22.11 | 28.75 | 635.48 | 8243 | 0.614 | 3062 | 4.82 | |||
80% | 22.02 | 33.81 | 744.61 | 8637 | 0.690 | 3265 | 4.38 | |||
85% | 21.90 | 41.07 | 899.42 | 8998 | 0.801 | 3429 | 3.81 | |||
90% | 21.80 | 47.32 | 1031.51 | 9378 | 0.880 | 3743 | 3.63 | |||
100% | 21.69 | 54.04 | 1171.88 | 9678 | 0.968 | 4082 | 3.48 | |||
APC 14*7 | 40% | 22.44 | 8.67 | 194.49 | 5297 | 0.262 | 1382 | 7.11 | 74 (Ambient Temperature: /) | |
45% | 22.41 | 10.30 | 230.82 | 5615 | 0.301 | 1581 | 6.85 | |||
50% | 22.37 | 12.36 | 276.51 | 5965 | 0.344 | 1795 | 6.49 | |||
55% | 22.33 | 15.00 | 334.90 | 6352 | 0.398 | 2063 | 6.16 | |||
60% | 22.28 | 18.33 | 408.36 | 6775 | 0.460 | 2369 | 5.80 | |||
65% | 22.20 | 22.60 | 501.85 | 7255 | 0.536 | 2736 | 5.45 | |||
70% | 22.12 | 27.38 | 605.52 | 7686 | 0.611 | 3104 | 5.13 | |||
75% | 22.05 | 31.93 | 704.03 | 8073 | 0.686 | 3450 | 4.90 | |||
80% | 21.96 | 37.14 | 815.64 | 8436 | 0.766 | 3826 | 4.69 | |||
85% | 21.84 | 44.15 | 964.40 | 8863 | 0.864 | 4265 | 4.42 | |||
90% | 21.72 | 51.40 | 1116.61 | 9246 | 0.958 | 4660 | 4.17 | |||
100% | 21.61 | 58.46 | 1263.33 | 9496 | 1.052 | 4805 | 3.80 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now