T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN1010 Multirotor Fixed Wing UAV Motor KV90

339.90

Available points: 16000 Points Points reward: 339 Points

• Efficient Disc Motor
• Heavy Payload Long Flight Time
• Excellance in Heat Dissipation
Parameter:
Quantity:

339.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN1010 Multirotor Fixed Wing UAV Motor KV90


T-MOTOR MN1010 Navigator Type UAV Motor: Lightweight and powerful with 21.5kg thrust at 100% throttle, perfect for heavy payloads and long flights. Features excellent cooling, high-temperature resistance, and anti-overload protection. Its built-in fan array ensures reliable performance even in hot conditions. Ideal for mapping, inspection, security, and small cargo delivery. Weighs just 0.645kg (incl. cables), offering remarkable efficiency and durability.


Navigator MN1010 Highlights:


  • Max thrust: 21.5kg
  • MTBF: About 1000hours
  • Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion; Heavy Payload Long Flight Time

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN1010 Motor KV90 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR G36*11.5 Prop / G32*11 Prop / ALPHA 120A 12S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com



Technical Drawing

MN1010.jpg

Specification
Motor SizeΦ118*34mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
150°Chigh temperature-resisting coatings
Coil Insulation Test1000V
Configuration36N42PCentrifugal Cooling DesignYES
Shaft DiameterIN:15mmRotor Dynamic Balance Standard≤5Mg
BearingImported 6902ZZMotor Dynamic Balance Standard≤10Mg
Magnet LevelN45SH
KV90Rated Voltage ( Lipo )6-12S
Idle Current(10V)1.3APropeller Recommendation32-34寸
Peak Current(180s)56AMotor Weight (indl. Cable)630g
Max.Power(180s)2739WPackage Weight1010g
Internal Resistance46mΩ
KV135Rated Voltage ( Lipo )6-12S
Idle Current(10V)2APropeller Recommendation30-32寸
Peak Current(180s)104AMotor Weight (indl. Cable)645g
Max.Power(180s)4930WPackage Weight1028g
Internal Resistance25mΩ
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g / W)
Operating
Temperature
(℃)
MN1010-
KV90
G32*1140%44.0518640.723.10136813713.6658℃
45%44.0123810.904.13151818213.11
50%43.9728741.075.21165822912.55
55%43.9033541.246.40178628111.94
60%43.8239571.468.25193636110.95
65%43.7746581.7210.14208944410.49
70%43.6754051.9912.6022455509.82
75%43.5962082.2715.1523936619.40
80%43.5169302.5617.9925287838.85
90%43.3386283.1624.61279710668.09
100%43.14103133.7732.62309114077.33
G34*11.540%44.0023100.923.70134516314.1875℃
45%43.9428931.154.97149321813.26
50%43.8634651.366.45162728312.26
55%43.8040331.587.86174934411.72
60%43.6347661.8510.05189443810.87
65%43.5255642.1412.36203153810.34
70%43.4364682.5015.4121876699.66
75%43.3673242.8318.4223267989.17
80%43.2882513.1822.0224609538.66
90%43.0599703.8429.52271612717.85
100%42.77120614.6339.71299016987.10
MN1010-
KV90
G32*1140%49.7925740.974.23155721012.2577℃
45%49.7432451.205.47174627211.93
50%49.7139251.457.25192036010.90
55%49.6947251.749.28209446110.25
60%49.6154202.0011.2522445589.71
65%49.5861922.2713.6123976759.17
70%49.5370102.5716.3825488118.64
75%49.4679382.9219.6427049718.17
80%49.4090393.2923.46287011597.80
90%49.24111544.0532.24318015887.03
100%49.07135414.9042.76346920986.45
G34*11.540%49.7532281.275.22153526012.4497℃
45%49.7140741.597.02171934911.69
50%49.6448891.919.30188746210.59
55%49.6058242.2711.9520475939.83
60%49.5667072.6114.3521907119.43
65%49.5376312.9717.3023288578.91
70%49.4486453.3621.07246910428.30
75%49.3498003.7925.23261712457.87
80%49.28110264.2830.18276614877.41
90%49.06137835.3442.29305920756.64
100%48.83163416.3856.08331627385.97
MN1010-
KV135
G32*1140%43.7937081.408.27189336210.24HOT
45%43.6647441.7611.3421144959.58
50%43.5559862.1915.3923466708.93
55%43.4272072.6420.1025688738.26
60%43.3084333.0825.20276310917.73
65%43.1596083.5130.73295313267.24
70%43.00107383.9236.57312615736.83
75%42.84120234.3943.58331518676.44
80%42.64133084.8651.29349021876.08
90%42.03158975.8169.29380629125.46
100%41.86171556.2978.42394332835.23
MN1010-
KV135
G30*10.540%49.2439481.418.5221744209.41120℃
45%49.1851011.8111.9624615888.67
50%49.1063072.2516.1727327947.95
55%49.0275232.6820.72297810167.41
60%48.9387023.1025.83319712646.89
65%48.8399063.5231.30341215286.48
70%48.71113204.0338.16362618596.09
75%48.59126164.4744.84381921795.79
80%48.45141265.0253.52403425935.45
90%48.09171936.1373.82442235494.84
100%47.88187396.6784.83458740624.61
G32*1140%49.2049431.8210.5721315209.50HOT
45%49.1363412.3114.7024037228.78
50%49.0277902.8319.8026619718.03
55%48.9292333.3525.42289612437.43
60%48.82106113.8531.43310715346.92
65%48.71120844.3838.25331018636.49
70%48.56137114.9446.51350622596.07
75%48.40153595.5656.22370227215.65
80%48.22169926.1465.75388331705.36
90%47.79202187.3690.39423843204.68
100%47.56215617.85103.67437249304.37
Note: Motor temperature is motor surface temperature at 100% throttle running 5mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.