Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart





T-MOTOR Antigravity MN8017 KV120 Brushless Motor sets a new standard in UAV performance, combining ultra-light weight with exceptional power. With a maximum thrust of 16.8kg and a high power ratio of 37, this motor is designed to handle the most demanding multi-rotor applications with ease. Whether you're flying large drones for industrial surveys, heavy-lift operations, or high-end cinematography, the MN8017 ensures powerful, stable, and efficient performance.
Antigravity MN8017 Highlights:
Ultra light, high efficiency
Max.Thrust:16.8kg, Motor Weight:453g, Power Ratio:37
Employment of 15mm aluminium shaft and 24mm big bearing for stability improvement and service life extension.
Motor service life: 800 hours
Self-circulating cooling system, high-temperature-resistant wires and arc magnets help release all potential for high efficiency.
Imported bearings and high strength 7075 aviation aluminium alloy for long motor endurance.
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Multi-rotors, VTOL,UAVs
1 x T-MOTOR MN8017 Motor KV120( kv which you choose)
1 x Hardware pack
T-MOTOR Propeller G29*9.5 / G30*10.5 / FLAME 80A 12S V2.0 ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com






| Motor Size | Φ87.8*34.5mm | Magnet Level | 180℃ high temperature resistance |
| Stator | Anti-rust treatment; 180℃ high temperature-resisting coatings | Lead | 90mm |
| Configuration | 36N42P | Copper Wire | 220℃ high temperature resistance |
| Shaft Diameter | IN:12mm | Coil Insulation Test | 1000V/5s |
| Bearing | Imported 6901ZZ | Rotor Dynamic Balance Standard | ≤15Mg |
| KV | 120 | Rated Voltage(Lipo) | 12S |
| Idle Current(24V) | 1.8A | Internal Resistance | 45mΩ |
| Peak Current(180s) | 68.6A | Weight (Incl. Cable) | 453g |
| Max. Power (180s) | 3180W | Package Weight | 665g |
| Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
| MN8017 KV120 | T-MOTOR G29*9.5” | 40% | 47.69 | 2736 | 0.92 | 5.12 | 1881 | 244 | 11.21 | 76℃ |
| 45% | 47.63 | 3651 | 1.22 | 7.51 | 2166 | 358 | 10.21 | |||
| 50% | 47.58 | 4546 | 1.49 | 9.95 | 2401 | 473 | 9.60 | |||
| 55% | 47.52 | 5443 | 1.79 | 12.87 | 2620 | 612 | 8.90 | |||
| 60% | 47.44 | 6470 | 2.13 | 16.36 | 2856 | 776 | 8.34 | |||
| 65% | 47.37 | 7403 | 2.42 | 20.00 | 3049 | 947 | 7.81 | |||
| 70% | 47.29 | 8262 | 2.71 | 23.68 | 3215 | 1120 | 7.38 | |||
| 75% | 47.22 | 9240 | 3.03 | 27.89 | 3397 | 1317 | 7.01 | |||
| 80% | 47.14 | 10308 | 3.37 | 32.57 | 3571 | 1535 | 6.71 | |||
| 90% | 46.83 | 12621 | 4.13 | 44.24 | 3927 | 2072 | 6.09 | |||
| 100% | 46.53 | 15111 | 4.94 | 58.28 | 4268 | 2711 | 5.57 | |||
T-MOTOR G30*10.5” | 40% | 47.63 | 3098 | 1.08 | 5.86 | 1846 | 279 | 11.09 | 114℃ | |
| 45% | 47.43 | 3952 | 1.37 | 8.11 | 2074 | 385 | 10.28 | |||
| 50% | 47.32 | 5030 | 1.73 | 11.20 | 2324 | 530 | 9.49 | |||
| 55% | 47.24 | 6075 | 2.09 | 14.62 | 2543 | 691 | 8.80 | |||
| 60% | 47.24 | 7168 | 2.47 | 18.57 | 2754 | 877 | 8.17 | |||
| 65% | 47.10 | 8389 | 2.90 | 23.47 | 2970 | 1105 | 7.59 | |||
| 70% | 47.01 | 9407 | 3.24 | 27.90 | 3137 | 1312 | 7.17 | |||
| 75% | 46.94 | 10518 | 3.62 | 32.94 | 3309 | 1546 | 6.80 | |||
| 80% | 46.84 | 11673 | 4.02 | 38.64 | 3479 | 1810 | 6.45 | |||
| 90% | 46.63 | 14088 | 4.86 | 51.60 | 3801 | 2406 | 5.86 | |||
| 100% | 46.35 | 16841 | 5.80 | 68.62 | 4123 | 3181 | 5.29 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||