Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor VELOX Stack, featuring the powerful combination of the Cine F7 flight controller and the V50A SE 6S BLHeli_32 4-in-1 ESC.
Engineered for cinematic excellence, this stack delivers unparalleled performance and reliability for your aerial cinematography needs.
With the advanced features of the Cine F7 and the robust power delivery of the V50A SE ESC, your drone is equipped to handle the most demanding filming scenarios with ease.
Elevate your filmmaking to new heights with the T-Motor Velox Stack, where precision meets perfection in every flight.
Velox CINE F7+V50A SE STACK uses F7 chip, which has a computing power 30% stronger than F4. ESC uses F4, and its computing power is 50% stronger than BB21.
It has a special optimization program, low-noise circuit, high-brush gyroscope, and built-in ESC preset parameters to make the flight more comfortable.
It has been tested for a thousand takeoffs and landings without damage.
1x T-Motor VELOX Stack - Cine F7 FC + V50A SE 6S BLHeli_32 4-in-1 ESC
The ESC uses F4, which has 50% more computing power than BB21
Flight controller using F7, which has 30% more computing power than F4
Special optimized program + low noise circuitry + high sampling rate gyroscope That makes the drone stable and responsive
The flight controller needs to upgrade firmware to version 4.4.2 or above to use the special optimization program.
The ESC with preset parameters better matches with Velox V3 motors, there is no problem in 1,000 real flight testing. (This data is for reference only)
Velox CINE F7
FC
V50A SE
ESC
Accessories
STACK
XT60 Cable*1
150mm double-ended SH1.0-6P silicone cable*1
DJI O3 Cable
100mm single head SH1.0-8P silicone cable*1
FC Cable
100mm SH1.0-6P to GH1.25-8P silicone cable *1
DJI HD VTX Cable
61mm double-ended SH1.0-8P silicone cable*2
FC with other ESC Cable
61mm double-ended SH1.0-8P silicone cable*1
FC with V50A SE Cable
High yellow shock absorbing washer*10
Low yellow shock absorbing washer*10
Hobby stickers*1
QC PASS card*1
Capacitor*1