T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U5 Power U-Type High Efficiency UAV Motor KV400

125.90

Available points: 6000 Points Points reward: 125 Points

• Water-resistant & Dust-resistant
• Precision Bearing
KV:
  • KV400
Quantity:

125.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


 

About T-MOTOR U5 Power Type UAV Motor KV400


T-Motor U5 v2 Power series 400kv Brushless Motor - Recommended 6s and 14-16 inch props and Flame 60A ESC Water and dust resistant, designed for maximum reliability and long life. U-series motors are tested to military standards and offer smooth, quiet running with high efficiency.


The  U5  comes with a special design to ensure swift airflow. Motor cools 2.5 times faster than others. Six holes beveling upward sparkles motor with waterproof and sand-resistant features.Offers high-quality varnished wire. An imported Oxygen-free copper coil that can tolerate a temperature of 180 °C is employed to enhance short circuit resistance.


U5 Highlights:


  • Unique Side Hole Design: ensures swift airflow. Motor cools 2.5 times faster than others. Six holes beveling upward sparkles motor with waterproof and sand-resistant features.

  • Abnormal Shaft a special screw is used for stator and rotor installation, avoiding loosiness of circlip.

  • High-Quality Varnished Wired:imported, oxygen-free copper coil which can tolerate temperature of 180C is employed to enhance short circuit resistance.

  • High-Standard Silicon Steel Sheet Precision Winding:the precision winding ensures the tightness of coil and slot. It helps reduce the copper lose while improving the utilization. Advanced 0.2mm silicon steel sheet reduces heat and eddy, thus improving efficiency.

  • Larger Bearing – Lower NoiseAdoption of imported German bearing prolongs the service life to over 1600 hours under trouble-free operation. German bearing enables motor run more smoothly and longer with lower noise.


1.Max. thrust :2.85kg 

2.MTBF:About 1600hours

3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

4.Industrial grade, dust proof, water proof.


Application Areas:


Aerial photography, Filming, Delivery service and Agriculture applications.


Packing List Includes:


1x T-MOTOR U5 Motor

1x Hardware pack


Matching Guide:


T-MOTOR CF P15*5 Propeller  / CF P16*5.4 Propeller / AIR 40A ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


 

Technical Drawing

U5.jpg

Specification Export to Excel
InternalResistance116mQConfguration12N14P
Shaft Diameter5mmMotor DimensionsΦ42.5×37.5mm
AWG16#Cable Length600mm
WeightIncluding Cables195gWeight Excluding Cables156g
No.ofCells(Lipo)3-8Sldle Current@10v0.3A
Max Continuous Power180S850WMax Continuous Current180S30A
Test Data Export to Excel
Item No

Voltage
(V)

PropThrottle

Current
(A)

Power
(W)

Thrust
(G)

RPM

Eficiency

(G/W)

Operating
Temperature

(°C)

U5

KV400

22.2

T-MOTOR
14*4.8CF

50%3.475.48800430010.645
65%6.3139.86120054008.58
75%8.5188.7150059007.95
85%11.4253.08182065007.19
100%13.7304.14203069506.67

T-MOTOR
15*5CF

50%4.395.46990420010.3750
65%7.9175.38149052008.5
75%11.6257.52190057007.38
85%14.5321.9222062006.9
100%17.2381.84248065006.49

T-MOTOR
16*5.4CF

50%5.2115.441200405010.459
65%9.4208.68175048508.39
75%13288.6212054007.35
85%16.9375.18265058507.06
100%20444285062506.42
Notes:The test condition of temperature is motor surfacetemperature at 100%throttle while the motor run 10min.