T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN3110 Multirotor Fixed Wing UAV Motor KV470/KV700/KV780

61.90

Available points: 3000 Points Points reward: 61 Points

• High Strength Construction
• Super Balance
KV:
  • KV470
  • KV700
  • KV780
Quantity:

61.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


About T-MOTOR MN3110 Multirotor Fixed Wing UAV Motor KV470/KV700/KV780


T-Motor MN3110 KV470/KV700/KV780 Navigator Series Brushless Motor is a high-quality, durable motor designed for reliable performance in aerial photography and various multi-rotor, VTOL, and fixed-wing applications. Key features include smooth operation, high-quality EZO bearings for extended lifespan (MTBF ~1000 hours), and a maximum thrust of 1.2kg. Optimized for efficiency and long flight times, it's recommended for use with a T-MOTOR P15*5'' propeller. The "Navigator" series emphasizes reliability and robust construction for dependable aerial platforms.


Navigator MN3110 Highlights:


  • Max. thrust:1.2kg

  • MTBF:About1000hours

  • Features:Super Balance; High Strength Construction


Application Areas:


Multi-rotors, VTOL, and Fixed-wing UAVs.


Packing List Includes:


1x T-MOTOR MN3110 Motor KV780 KV92( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P15*5 Prop / Air 20A 3-4S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN3110.jpg

Specification Export to Excel
Test ItemMN3110 KV470Configuration12N14P
Internal Resistance135mΩMotor DimensionsΦ37.7×28.5mm
Shaft Diameter4mmStator Height10mm
Stator Diameter31mmCable Length600mm
AWG18#Weight Excluding Cables80g
Weight Including Cables98gIdle Current@10v0.3A
No.of Cells(Lipo)3-6SMax Continuous Current 180S15A
Max Power (180S)330W

Test ItemMN3110 KV700Configuration12N14P
Internal Resistance92mΩMotor DimensionsΦ37.7×28.5mm
Shaft Diameter4mmStator Height10mm
Stator Diameter31mmCable Length600mm
AWG18#Weight Excluding Cables80g
Weight Including Cables99gIdle Current@10v0.3A
No.of Cells(Lipo)3-6SMax Continuous Current 180S21A
Max Power (180S)466W

Test ItemMN3110 KV780Configuration12N14P
Internal Resistance71mΩMotor DimensionsΦ37.7×28.5mm
Shaft Diameter4mmStator Height10mm
Stator Diameter31mmCable Length600mm
AWG18#Weight Excluding Cables80g
Weight Including Cables100gIdle Current@10v0.4A
No.of Cells(Lipo)3-6SMax Continuous Current 180S26A
Max Power (180S)481W

Test Data Export to Excel
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)
Operating
Temperature
(℃)

MN3110

KV470

14.8

T-MOTO

13*4.4CF

50%1.522.20290330013.0640
65%2.638.48410400010.65
75%3.551.80550460010.62
85%4.972.5268052009.38
100%5.885.8478055009.09

T-MOTOR

14*4.8CF

50%2.029.60370300012.5050
65%3.551.80600380011.58
75%5.074.00790430010.68
85%7.0103.6099048009.56
100%8.0118.40109050509.21

T-MOTOR

15*5CF

50%2.232.56460280014.1353
65%4.363.64730360011.47
75%6.291.76930410010.14
85%8.2121.36110045009.06
100%9.5140.60122048008.68
22.2

T-MOTO

10*3.3CF

50%1.533.30350550010.5141
65%2.555.5050065009.01
75%3.577.7063073008.11
85%4.8106.5678083007.32
100%5.3117.6689086007.56

T-MOTOR

11*3.7CF

50%1.942.18430490010.1944
65%3.577.7069063008.88
75%5.0111.0086071007.75
85%6.3139.86103077007.36
100%7.4164.28111082006.76
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN3110

KV700

11.1

T-MOTO

11*3.7CF

50%1.819.98280390014.0139
65%333.30380460011.41
75%4.347.73500550010.48
85%5.662.1660060009.65
100%6.976.5970064009.14

T-MOTOR

12*4CF

50%2.123.31320360013.7339
65%3.741.07500450012.17
75%5.358.83630500010.71
85%7.279.9278057009.76
100%8.998.7989061009.01

T-MOTOR

13*4.4CF

50%2.426.64320350012.0145
65%4.347.73480450010.06
75%6.369.9368050009.72
85%8.594.3588056009.33
100%10.2113.2298060008.66
14.8

T-MOTO

10*3.3CF

50%2.334.0432055009.4042
65%3.551.8043065008.30
75%574.0056071007.57
85%6.8100.6470080006.96
100%8.1119.8880086006.67

T-MOTOR

11*3.7CF

50%2.638.4835049009.1042
65%4.769.5656060008.05
75%6.596.2072069007.48
85%9133.2088076006.61
100%10148.00103081006.96

T-MOTOR

12*4CF

50%3.247.3642048008.8747
65%6.291.7679057008.61
75%8.5125.8093065007.39
85%11.6171.68119072006.93
100%14207.20129076006.23
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN3110

KV780

11.1

T-MOTO

11*3.7CF

50%2.325.53260430010.1840
65%4.145.5140053008.79
75%5.763.2753060008.38
85%7.785.4766068007.72
100%9.4104.3475071007.19

T-MOTOR

12*4CF

50%2.729.97320400010.6844
65%5.156.6153050009.36
75%7.583.2570057008.41
85%9.8108.7884063007.72
100%12133.2099067007.43
14.8

T-MOTO

9*3CF

50%2.739.9630068007.5141
65%3.653.2838075007.13
75%4.871.0446085006.48
85%6.697.6859092006.04
100%8118.40680100005.74

T-MOTOR

10*3.3CF

50%3.145.8836060007.8542
65%4.871.0453070007.46
75%6.8100.6466080006.56
85%9.2136.1685088006.24
100%11162.8098095006.02

T-MOTOR

11*3.7CF

50%3.450.3243055008.5545
65%6.596.2070067007.28
75%9.2136.1688076006.46
85%12.4183.52110085005.99
100%14.9220.52126090005.71
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.