T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN5212 Multirotor Fixed Wing UAV Motor KV340

109.90

Available points: 5000 Points Points reward: 109 Points

• Perfect Dynamic Balance
• Precisely Assembling Process
• High Speed of Response
Parameter:
Quantity:

109.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


About T-MOTOR MN5212 Multirotor Fixed Wing UAV Motor KV340


T-Motor MN5212 Navigator UAV Motor offers 7kg thrust, precise assembly, and excellent dynamic balance. With high-speed response and efficient cooling, it ensures stable performance. 

Featuring an MTBF of 1000 hours, it's ideal for multi-rotor applications. Regular lubrication is recommended for maintenance.


Navigator MN5212  Highlights:


  • Max. thrust :4.3kg

  • MTBF:About1000hours

  • FeaturesPrecisely Assembling Process; High Speed of Response


Application Areas:


Multi-rotors, VTOL, and Fixed-wing UAVs.


Packing List Includes:


1x T-MOTOR MN5212 Motor KV340( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P17*5.8 Prop / Air 60A 2-6S ESC / ALPHA 40A 6S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN5212.jpg

Specification Export to Excel
Test ItemMN5212 KV340Report NO.MN.00030
Internal Resistance69mΩConfiguration24N22P
Shaft Diameter4mmMotor DimensionsΦ59×33.5mm
Stator Diameter52mmStator Height12mm
AWG16#Cable Length600mm
Weight Including Cables249gWeight Excluding Cables205g
No.of Cells(Lipo)4-8SIdle Current@10v1.1A
Max Power (180S)840WMax Continuous Current 180S35A
Test ItemMN5212 KV420Report NO.MN.00030
Internal Resistance69mΩConfiguration24N22P
Shaft Diameter4mmMotor DimensionsΦ59×33.5mm
Stator Diameter52mmStator Height12mm
AWG16#Cable Length600mm
Weight Including Cables249gWeight Excluding Cables205g
No.of Cells(Lipo)4-8SIdle Current@10v1.1A
Max Power (180S)1440WMax Continuous Current 180S60A
Test Data Export to Excel
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)

Torque
(N*m)

Operating
Temperature
(℃)

MN5212

KV340

24

T-MOTOR

15*5CF

50%3.379.074538219.440.14238
55%4.299.891042209.110.172
60%5.2123.6107545768.700.198
65%6.3150.7125449258.320.232
75%9.1217.2168156637.740.31
85%12.2292.1211563157.240.382
100%17.8426.7274671676.440.498

T-MOTOR

16*5.4CF

50%3.993.4942376710.090.18749
55%5.1121.2114541309.450.227
60%6.2149.3133845108.960.261
65%7.8188.2156048628.290.303
75%11.1266.2211055657.930.405
85%15.2363.8264862177.280.509
100%21.6518.2344570636.650.66

T-MOTOR

17*5.8CF

50%4.7112.3109536519.750.22553
55%6.0144.2132040179.150.27
60%7.8187.4162544328.670.331
65%9.6230.2187547728.150.381
75%13.7327.6236353907.210.49
85%18.1434.6287159606.610.593
100%26.1626.9371666605.930.761

T-MOTOR

18*6.1CF

50%5.7137.5131835969.580.2974
55%7.4178.1161239589.050.344
60%9.3222.0190143108.560.411
65%11.6278.2225946228.120.472
75%16.5395.5283552267.170.605
85%22.1531.1347757516.550.737
100%31.0744.7435563585.850.918
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN5212

KV420

24

T-MOTOR

15*5CF

50%6.8162.2120449767.420.32153
55%8.7208.1147854877.100.278
60%10.5521.8174659476.940.33
65%12.6302.2198363766.560.374
75%18.8450.0258972875.750.493
85%25.0599.0323080425.390.607
100%36.7881.3417590914.740.784

T-MOTOR

16*5.4CF

50%8.4202.3153048157.560.30158
55%10.4250.6179552107.160.354
60%13.0311.5216056426.930.417
65%15.7377.3243360326.450.475
75%22.4536.9315068115.870.609
85%29.8715.7381874895.330.743
100%44.21061.5490384554.620.965

T-MOTOR

17*5.8CF

50%10.5250.8179546967.160.37675
55%12.8306.0207551036.780.442
60%15.9382.3245855096.430.514
65%18.9452.6274558496.060.576
75%27.2651.8357665605.490.747
85%36.4872.4432472094.960.892
100%51.61237.9535979434.331.117

T-MOTOR

18*6.1CF

50%12.4296.6211045587.110.4584
55%15.3366.5246849086.730.528
60%18.6446.9282052766.310.608
65%22.9549.1321556125.860.703
75%32.5779.5414262265.310.881
85%41.91006.1488567854.861.044
100%59.91436.6591874404.121.278
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.