Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15Ⅱ Power Type UAV Motor KV100

689.90

Available points: 34000 Points Points reward: 689 Points

• For freight transport and manned uav programs
• Safe,stable,reliable
• Higher waterproof and dust-resistance level
Parameter:
Quantity:

689.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust. This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.

Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization. 

Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.

1.Max. thrust :36kg 
2. Recommendation:T-MOTOR G40*13.1" prop 
3. MTBF:About 1000hours 
4. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings  

If you have any questions or inquirys, please contact us : onlinesales@tmotor.com


Technical Drawing

U15Ⅱ.jpg

Specification
Test ItemU15ⅡKV80Internal Resistance17mΩ
Configuration36N42PShaft Diameter20mm
Motor DimensionsΦ 147.5×55 mmLeadEnameled Wire
Cable Length100mmWeight Including Cables1740g
Weight Excluding Cables/No.of Cells(Lipo)12-24S
Idle Current@10v3.8AMax Continuous Power 180S8580W
Max Continuous Current 180S143A

Test ItemU15ⅡKV100Internal Resistance12mΩ
Configuration36N42PShaft Diameter20mm
Motor DimensionsΦ 147.5×55 mmLeadEnameled Wire
Cable Length100mmWeight Including Cables1740g
Weight Excluding Cables/No.of Cells(Lipo)12-24S
Idle Current@10v4.5AMax Continuous Power 180S9942W
Max Continuous Current 180S167A



Test Data
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)

Torque

(N*m)

Operating
Temperature
(℃)

U15Ⅱ

KV80

50

T-MOTOR

G40x13.1

CF

50%19.9995890018438.94465
55%25.912951080020238.345
60%32.216101270021807.895.9
65%38.619301460023137.566.9
75%56.228101890026156.739.1
85%76.938452310028766.0111.2
100%110.455202890031935.2414
6050%24.914941220020798.175.8110
55%32.219321460023167.566.9
60%39.723821680024807.058.1
65%47.928741910026336.659.2
75%74.244522520029945.6612.1
85%98.358982980032485.0514.5
100%14385803650035464.2518
Notes:The test condition of temperature is motor surface temperature in 100% throttle while the motor run 1min.

U15Ⅱ

KV100

60

T-MOTOR

G36×11.5

CF

50%27.616561200025957.255.197
55%40.224121530029336.346.6
60%51.330781830031605.957.9
65%6237202070033455.569
75%86.151662560037004.9611.4
85%115.169063040039854.4013.9
100%165.799423700043283.7217
50

T-MOTOR

G40x13.1

CF

50%31.315651280021418.186.1112
55%4321501550023707.217.6
60%52.626301780025156.778.6
65%60.330152030026286.739.6
75%92.946452530029865.4512.2
85%122.361152980031984.8714.7
100%17185503550034734.1517.8
Notes:The test condition of temperature is motor surface temperature in 100% throttle while the motor run 1min.
Packing List

英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.