Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.
Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.
1. Max. thrust :11.2kg
2. Recommendation:T-MOTOR G30*10.5"prop
3. MTBF:About 1000hours
4. Features:Lightweight design, Waterproof, dustproof, low noise
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
KV | 95 | Rated Voltage(Lipo) | 12S(4.2V/pc) / 48-52V |
Motor Weight (Incl. Cable) | 280g | Motor Dimensions | Φ87.1×28.05mm |
Idle Current(18V) | 0.7A | Shaft Diameter | 15mm |
Internal Resistance | 146mΩ | Configu ration | 36N42P |
Peak Current(180s) | 38A | Cable Length | 90mm |
Max. Power(180s) | 1790W | Packing Size | 130*111*50.6mm |
KV | 110 | Rated Voltage(Lipo) | 12S(4.2V/pc) / 48-52V |
Motor Weight (Incl. Cable) | 282g | Motor Dimensions | Φ87.1×28.05mm |
Idle Current(18V) | 0.9A | Shaft Diameter | 15mm |
Internal Resistance | 105mΩ | Configu ration | 36N42P |
Peak Current(180s) | 45.8A | Cable Length | 90mm |
Max. Power(180s) | 2140W | Packing Size | 130*111*50.6mm |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
U8lite L- KV95 | G29*9.5 | 40% | 48 | 1725 | 0.59 | 2.60 | 1579 | 124 | 13.89 | 50℃ |
45% | 48 | 2159 | 0.73 | 3.56 | 1761 | 170 | 12.69 | |||
50% | 48 | 2604 | 0.87 | 4.66 | 1929 | 222 | 11.71 | |||
55% | 48 | 3092 | 1.03 | 5.95 | 2095 | 284 | 10.90 | |||
60% | 48 | 3553 | 1.18 | 7.22 | 2247 | 345 | 10.31 | |||
65% | 48 | 4100 | 1.36 | 8.87 | 2414 | 423 | 9.70 | |||
70% | 48 | 4573 | 1.52 | 10.53 | 2548 | 501 | 9.12 | |||
75% | 48 | 5214 | 1.72 | 12.74 | 2705 | 606 | 8.61 | |||
80% | 48 | 5939 | 1.95 | 15.40 | 2887 | 732 | 8.12 | |||
90% | 47 | 7191 | 2.34 | 20.62 | 3157 | 977 | 7.36 | |||
100% | 47 | 8521 | 2.78 | 27.00 | 3439 | 1276 | 6.68 | |||
G30*10.5 | 40% | 48 | 1998 | 0.70 | 3.04 | 1561 | 146 | 13.73 | 68℃ | |
45% | 48 | 2468 | 0.86 | 4.12 | 1735 | 197 | 12.54 | |||
50% | 48 | 2928 | 1.03 | 5.31 | 1900 | 253 | 11.56 | |||
55% | 48 | 3427 | 1.20 | 6.84 | 2056 | 326 | 10.51 | |||
60% | 48 | 3950 | 1.38 | 8.35 | 2201 | 398 | 9.93 | |||
65% | 48 | 4537 | 1.58 | 10.33 | 2360 | 492 | 9.23 | |||
70% | 48 | 5016 | 1.75 | 12.02 | 2490 | 572 | 8.77 | |||
75% | 48 | 5744 | 1.99 | 14.64 | 2635 | 695 | 8.26 | |||
80% | 47 | 6507 | 2.25 | 17.58 | 2794 | 834 | 7.80 | |||
90% | 47 | 7932 | 2.73 | 24.03 | 3056 | 1137 | 6.97 | |||
100% | 47 | 9426 | 3.25 | 31.89 | 3318 | 1504 | 6.27 | |||
G32*11 | 40% | 48 | 2492 | 0.93 | 3.97 | 1519 | 190 | 13.14 | 87℃ | |
45% | 48 | 3087 | 1.14 | 5.39 | 1681 | 257 | 12.01 | |||
50% | 48 | 3672 | 1.35 | 6.89 | 1826 | 328 | 11.18 | |||
55% | 48 | 4217 | 1.55 | 8.59 | 1966 | 409 | 10.30 | |||
60% | 48 | 4878 | 1.78 | 10.68 | 2110 | 508 | 9.60 | |||
65% | 48 | 5578 | 2.01 | 13.01 | 2252 | 618 | 9.02 | |||
70% | 47 | 6251 | 2.25 | 15.58 | 2383 | 740 | 8.45 | |||
75% | 47 | 6830 | 2.46 | 17.98 | 2504 | 853 | 8.01 | |||
80% | 47 | 7587 | 2.73 | 21.27 | 2636 | 1008 | 7.53 | |||
90% | 47 | 9144 | 3.27 | 29.14 | 2873 | 1375 | 6.65 | |||
100% | 47 | 10611 | 3.79 | 38.15 | 3068 | 1794 | 5.92 | |||
U8lite L- KV110 | G28*9.2 | 40% | 48 | 2022 | 0.65 | 3.49 | 1877 | 167 | 12.14 | 54℃ |
45% | 48 | 2515 | 0.80 | 4.69 | 2079 | 224 | 11.23 | |||
50% | 48 | 3075 | 0.96 | 6.13 | 2273 | 292 | 10.52 | |||
55% | 48 | 3550 | 1.12 | 7.69 | 2451 | 366 | 9.69 | |||
60% | 48 | 4007 | 1.27 | 9.12 | 2637 | 434 | 9.22 | |||
65% | 48 | 4543 | 1.43 | 11.30 | 2828 | 538 | 8.45 | |||
70% | 48 | 5217 | 1.63 | 13.53 | 3018 | 643 | 8.11 | |||
75% | 47 | 6083 | 1.90 | 16.98 | 3230 | 806 | 7.55 | |||
80% | 47 | 6832 | 2.13 | 19.99 | 3399 | 947 | 7.21 | |||
90% | 47 | 8273 | 2.55 | 26.57 | 3716 | 1256 | 6.59 | |||
100% | 47 | 9847 | 3.07 | 35.55 | 4063 | 1674 | 5.88 | |||
G29*9.5 | 40% | 48 | 2377 | 0.80 | 4.30 | 1846 | 205 | 11.58 | 72℃ | |
45% | 48 | 2872 | 0.96 | 5.44 | 2040 | 259 | 11.07 | |||
50% | 48 | 3403 | 1.14 | 7.07 | 2230 | 337 | 10.09 | |||
55% | 48 | 4005 | 1.33 | 8.84 | 2400 | 421 | 9.51 | |||
60% | 48 | 4620 | 1.52 | 10.97 | 2573 | 522 | 8.85 | |||
65% | 48 | 5223 | 1.72 | 13.13 | 2739 | 624 | 8.37 | |||
70% | 47 | 5997 | 1.96 | 16.13 | 2928 | 766 | 7.83 | |||
75% | 47 | 6902 | 2.26 | 19.93 | 3122 | 945 | 7.31 | |||
80% | 47 | 7674 | 2.50 | 23.30 | 3288 | 1103 | 6.96 | |||
90% | 47 | 9202 | 2.99 | 31.30 | 3578 | 1477 | 6.23 | |||
100% | 47 | 10945 | 3.55 | 41.45 | 3870 | 1947 | 5.62 | |||
G30*10.5 | 40% | 48 | 2636 | 0.91 | 4.81 | 1808 | 230 | 11.48 | 91℃ | |
45% | 48 | 3206 | 1.11 | 6.32 | 1988 | 301 | 10.64 | |||
50% | 48 | 3830 | 1.33 | 8.28 | 2178 | 395 | 9.71 | |||
55% | 48 | 4444 | 1.54 | 10.33 | 2349 | 492 | 9.04 | |||
60% | 48 | 5065 | 1.75 | 12.56 | 2511 | 597 | 8.48 | |||
65% | 48 | 5773 | 1.99 | 15.22 | 2668 | 723 | 7.98 | |||
70% | 47 | 6559 | 2.26 | 18.52 | 2835 | 879 | 7.46 | |||
75% | 47 | 7344 | 2.55 | 22.32 | 3014 | 1057 | 6.95 | |||
80% | 47 | 8173 | 2.82 | 26.44 | 3173 | 1250 | 6.54 | |||
90% | 47 | 9761 | 3.36 | 35.40 | 3442 | 1667 | 5.85 | |||
100% | 47 | 11202 | 3.87 | 45.80 | 3666 | 2147 | 5.22 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |