Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM40 F3P 3D/4D 2-3S Indoor Plane Power

24.90

Points reward: 24 Points

• Packaging Weight:57.9g,Packaging size:90*60*32mm
Parameter:
KV:
  • KV1500
  • KV1850
Quantity:

24.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
Test ItemKV1500Weight (Incl. Cable)22.3g
Motor DimensionsΦ28*18.7mmInternal Resistance138.5mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4mmRated Voltage(Lipo)2-3S
Idle Current(10V)0.7APeak Current(180s)17A
Max. Power(180s)193W
Test ItemKV1850Weight (Incl. Cable)22.5g
Motor DimensionsΦ28*18.7mmInternal Resistance78.2mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4mmRated Voltage(Lipo)2-3S
Idle Current(10V)0.95APeak Current(180s)22A
Max. Power(180s)180W
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating
Temperature

(℃)
AM40
KV1500
T-MOTOR
8044
40%11.982.3027.5058480.0342208.0183

(Ambient
Temperature:

/)

45%11.972.9535.3562860.0392597.33
50%11.953.8145.5267430.0453066.71
55%11.944.8057.3572210.0533536.16
60%11.925.8970.2076480.0604025.73
65%11.907.1585.0680620.0684555.35
70%11.878.3699.3084210.0755035.06
75%11.859.67114.5687630.0835524.82
80%11.8211.13131.5991280.0905984.54
90%11.7714.47170.2897320.1046924.07
100%11.7515.38180.6798180.1057013.88
40%8.731.3311.6345810.01813211.3372

(Ambient
Temperature:

/)

45%8.731.7315.0849440.02115310.16
50%8.722.1518.7552560.0251759.33
55%8.712.6623.1855740.0282038.74
60%8.703.3729.2960080.0332368.04
65%8.684.1836.2863860.0382717.46
70%8.675.0543.7967440.0433087.03
75%8.655.9451.3970680.0473426.66
80%8.646.9960.3374110.0533806.30
90%8.609.3180.0380520.0644505.63
100%8.5810.1487.0082550.0675265.43
40%7.691.088.2742110.01510712.8963

(Ambient
Temperature:

/)

45%7.681.3910.7044770.01813212.35
50%7.681.7213.1848030.02114811.26
55%7.672.0916.0550290.02316910.55
60%7.662.6220.0953780.0271979.80
65%7.653.2725.0257580.0312259.00
70%7.644.0230.7361160.0352578.35
75%7.624.8036.6264220.0402917.94
80%7.615.6242.7567330.0443197.47
90%7.577.7058.3273770.0533876.64
100%7.568.4163.6075870.0564236.40
T-MOTOR
9048
40%11.972.4128.8553930.0342418.3589

(Ambient
Temperature:

/)

45%11.963.2939.3459270.0422937.45
50%11.944.2450.6663150.0483406.71
55%11.935.3263.4768040.0563986.26
60%11.906.5678.1172410.0644515.77
65%11.887.9894.7976340.0725045.32
70%11.859.21109.1779720.0795555.08
75%11.8310.59125.2882700.0876014.79
80%11.8012.17143.6385890.0946474.50
90%11.7515.43181.2391810.1087274.01
100%11.7316.37192.0492570.1097423.86
40%8.731.4112.2742340.02116811.5976

(Ambient
Temperature:

/)

45%8.721.8015.6645550.02319810.71
50%8.712.3420.3849080.0272339.67
55%8.703.0226.3153040.0322718.72
60%8.693.8133.0857110.0373158.08
65%8.674.7240.9760610.0433607.44
70%8.665.5948.3664420.0483997.00
75%8.646.5956.9767400.0544426.58
80%8.627.7266.5970240.0594986.33
90%8.5810.2287.6577030.0705895.69
100%8.5611.3797.3378810.0766325.50
40%7.681.388.9638630.01813813.0865

(Ambient
Temperature:

/)

45%7.681.7511.3741240.02115911.86
50%7.672.1714.1343930.02318310.98
55%7.662.7818.0447290.02721510.08
60%7.653.5823.2551060.0312549.24
65%7.644.4428.7654770.0362928.61
70%7.635.4535.2457920.0423327.98
75%7.616.4741.7660940.0473737.57
80%7.607.6048.9163940.0524127.14
90%7.5610.2265.4769890.0614936.38
100%7.5411.1471.2471170.0645326.18
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM40
KV1850
T-MOTOR
8044
40%7.842.7521.5754570.0231697.8469

(Ambient
Temperature:

/)

45%7.833.3326.1057660.0281997.64
50%7.823.9230.6662200.0312257.33
55%7.804.6135.9865310.0352547.06
60%7.785.6443.8569870.0412976.77
65%7.756.7352.2073840.0463386.47
70%7.737.8660.7778550.0513736.15
75%7.699.1670.4482010.0574266.05
80%7.6610.4680.1386330.0614625.77
90%7.5813.87105.1793830.0755575.30
100%7.5515.12114.1695570.0796035.20
40%8.823.2828.9259070.0302097.3876

(Ambient
Temperature:

/)

45%8.813.9835.0263100.0342407.00
50%8.794.7341.6367150.0392726.67
55%8.775.7250.1571960.0443186.47
60%8.756.8359.7676330.0503606.15
65%8.728.1571.0481050.0564155.96
70%8.699.5983.2584870.0634645.68
75%8.6511.1196.1088760.0695185.50
80%8.6212.89111.0493060.0765655.19
90%8.5216.87143.74100250.0916754.79
100%8.5018.03153.21103230.0947024.67
T-MOTOR
9048
40%7.843.0323.7748940.0301938.6082

(Ambient
Temperature:

/)

45%7.833.7729.4853300.0352248.08
50%7.804.8737.9857710.0422767.72
55%7.785.9846.5162740.0483197.29
60%7.757.3356.8266840.0553716.94
65%7.728.8067.9571240.0634206.57
70%7.6810.4079.9375290.0704736.28
75%7.6511.8190.3978960.0755126.01
80%7.6113.77104.8082070.0845775.85
90%7.5317.61132.6289140.0966665.34
100%7.5019.18143.7890660.1027005.17
40%8.823.6832.4455410.0372398.0490

(Ambient
Temperature:

/)

45%8.804.7842.0560240.0452947.66
50%8.776.1353.8065960.0533457.01
55%8.757.4765.3470020.0603986.67
60%8.719.1179.4175250.0694656.40
65%8.6710.9094.4779650.0785306.13
70%8.6312.96111.8783490.0875905.77
75%8.6014.59125.3987400.0946495.66
80%8.5516.68142.6691270.1027055.41
90%8.4521.34180.2897900.1178134.93
100%8.4222.91192.7799080.1218434.78
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.