Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F1204 FPV Toothpick/Whoops Motor 2-3S KV5000/KV6500

15.90

Points reward: 15 Points

1. Suitable for 2.5-3" toothpick and whoops
2. 1.5mm shaft, fit more power
3. Ultralight motor
4. High efficiency, better cooling
KV:
  • KV5000
  • KV6500
Quantity:

15.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR F1204 Toothpick and Whoops Motor

 

The F1204 fpv brushless motors from T-Motor are ultralight motors that are specially made for toothpicks and whoops! 

The F1204 motor comes with a 1.5mm shaft to fit more props and features high efficiency, better cooling, and fast response. Suitable for 2.5-3 inch builds!


F80 PRO Hightlight:


The F1204 FPV brushless motor is an ultra-light motor made specifically for toothpicks and fits 2.5-3 inch frames. 

The F1204 motor uses a 1.5mm rotating shaft and is suitable for more models. It has high efficiency, good heat dissipation and fast response.


Packing List Includes:


1 x T-Motor F1204 5000KV/6500KV Motor

1 x Set crews


Matching Frame:


2.5-3 Inch toothpicks and whoops


Matching Guide:


Updating

Technical Drawing

Specification
Test ltem 5000Configuration 9N12P
Internal Resistance 240mQMotor Dimensions φ15.5*15.6mm
Shaft Diameter 1.5mmLead 24# black 100mm
Weight (lncl. Cable) 6.9gWeight (Excl.Cable) 6.1g
Rated Voltage (Lipo) 2~3SIdle Current (10V) 0.7A
Max. Power (60s) 72WPeak Current (60s) 6A
Test ltem 6500Configuration 9N12P
Internal Resistance 140mQMotor Dimensions φ15.5*15.6mm
Shaft Diameter 1.5mmLead 24# black 100mm
Weight (lncl. Cable) 6.9gWeight (Excl.Cable) 6.1g
Rated Voltage (Lipo) 2~3SIdle Current (10V) 0.9A
Max. Power (60s) 60WPeak Current (60s) 7A
Test Data
Type PropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

(℃)
F1204
KV6500
GF
3016
50%55.058.431.721771814.543.7945
(Ambient
Temperature:
8
)
55%64.958.422.101917317.713.67
60%76.888.402.552059021.473.58
65%86.398.392.972180324.933.47
70%97.528.383.432307828.773.39
75%107.948.363.912419932.733.30
80%116.348.354.422544236.893.15
85%127.518.324.982648041.473.07
90%136.568.315.512729345.792.98
95%145.268.296.192791551.262.83
100%153.538.276.902871856.992.69
HQ
3020
50%55.058.431.811742015.263.6147
(Ambient
Temperature:
8
)
55%66.528.422.241886518.813.54
60%78.978.402.722029722.823.46
65%87.388.393.132132726.293.32
70%98.068.373.612256030.203.25
75%108.108.364.082357034.133.17
80%117.368.344.582453138.213.07
85%125.468.335.102552842.432.96
90%137.038.305.712660247.402.89
95%147.598.286.342758052.542.81
100%156.348.267.042833858.202.69
F1204
KV5000
GF
2540
50%58.8512.221.411988117.203.4250
(Ambient
Temperature:
8
)
55%68.8012.211.742138721.243.24
60%78.6312.202.072281125.263.11
65%87.4912.192.422412929.512.96
70%97.9212.182.822554534.292.86
75%108.0112.173.232673339.272.75
80%120.6712.163.692808644.832.69
85%129.8512.144.142928550.272.58
90%140.0012.134.643044256.242.49
95%148.9512.115.133132462.132.40
100%156.5712.095.633206568.062.30
HQ
3020
50%67.1412.231.501920118.343.6653
(Ambient
Temperature:
8
)
55%77.6312.221.872044122.853.40
60%87.8712.202.262192527.583.19
65%96.4512.202.622302331.903.02
70%108.8712.183.042404637.012.94
75%120.2912.173.472528242.182.85
80%132.2412.163.922640447.652.78
85%143.5012.144.412744753.522.68
90%155.0912.124.972850560.202.58
95%164.9612.115.482928266.382.49
100%171.7512.095.962983472.102.38
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.