Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AS2312 Long Shaft 3D Trainer RC Airplane Motor

19.99

Available points: 1000 Points Points reward: 19 Points

1.flexible control,fly at will
2.Powerful and violent
3.Durable and safe
4.specially designed for small 3D,trainer and slider
KV:
  • KV1150
  • KV1400
Quantity:

19.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AS2312 Long Shaft 3D Trainer RC Airplane Motor


AS2312 is a motor specially designed for outdoor small 3D, training machines, gliders, etc. The motor weighs 67g and supports 3-4s battery.

It is recommended to match AT30A ESC + T-Motor SF8/9-inch propeller        


AS2312 Hightlights:


1.T-Motor AS Series is designed for training practice, it owns cost-effective and equally high-performance suitable for beginners. 

2. Using imported high-quality bearings, combined with structural strength, the motor is resistant to falling and explosion.

3. The rear shaft design is convenient for glider use.

4.1728g high thrust design ensures strong power and crisp and graceful movements when the aircraft is flying   


Packing List Includes:


1x T-MOTOR AS2312 Motor

1x Parts pack


Matching Guide:


Updating

Technical Drawing

Specification
Test ItemLong Shaft KV1150Weight (Incl. Cable)63g
Motor DimensionsΦ29.4*44.5mmInternal Resistance81mΩ
Lead20#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)0.76APeak Current(180s)23A
Max. Power(180s)357WRecommendation/
Test ItemLong Shaft KV1400Weight (Incl. Cable)63g
Motor DimensionsΦ29.4*44.5mmInternal Resistance49.8mΩ
Lead20#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)3S
Idle Current(10V)1.05APeak Current(180s)30A
Max. Power(180s)334WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating
Temperature

(℃)

AS2312
Long Shaft
KV1150

APC

8*6

40%15.885.0279.6874050.0723944.9581

(Ambient
Temperature:

/)

45%15.875.9193.8279230.0814634.94
50%15.856.89109.2383440.0955064.63
55%15.837.89124.9386970.1075534.42
60%15.809.11143.8391080.1176084.22
65%15.7710.32162.7595260.1266544.02
70%15.7411.81185.8299210.1397263.91
75%15.6913.86217.42104530.1538153.75
80%15.6416.18253.03109170.1679123.60
90%15.5121.49333.35118160.20210883.26
100%15.4723.10357.33120970.20711293.16

APC

9*6

40%11.883.8045.1052920.0552966.5772

(Ambient
Temperature:

/)

45%11.874.4753.0456180.0623386.38
50%11.865.1961.5159720.0683826.21
55%11.845.9770.6562780.0764256.01
60%11.826.8781.2265970.0834725.81
65%11.798.1796.2470240.0955335.54
70%11.769.47111.3874090.1055895.29
75%11.7210.97128.6377860.1176555.09
80%11.6812.79149.4681640.1307314.89
90%11.5817.00196.8488980.1638674.40
100%11.5518.61214.8491470.1779114.24

APC

10*5.5

40%11.883.9947.4248730.0603587.5669

(Ambient
Temperature:

/)

45%11.864.8457.4452150.0704167.24
50%11.845.6366.7054980.0784666.98
55%11.826.8380.7858640.0905366.63
60%11.788.3998.8262480.1046196.27
65%11.759.89116.1566350.1166945.98
70%11.7011.74137.3970150.1227645.56
75%11.6613.61158.6873480.1368475.34
80%11.6115.78183.2276560.1539375.12
90%11.5020.45235.1882620.18711174.75
100%11.4622.10253.2784300.19611674.61
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AS2312
Long Shaft
KV1400

APC

8*6

40%11.865.7668.3169020.0613404.9872

(Ambient
Temperature:

/)

45%11.846.8080.5373080.0703864.79
50%11.817.8192.3276530.0764264.62
55%11.798.90104.9081150.0844884.65
60%11.7710.07118.4284540.0915314.49
65%11.7311.41133.8288020.1005824.35
70%11.7012.79149.6391730.1096344.24
75%11.6514.85172.9796180.1237074.09
80%11.6017.14198.86100820.1357733.89
90%11.4822.37256.76109120.1639123.55
100%11.4324.55280.46111600.1819493.38

APC

9*6

40%11.856.1973.3861690.0734085.5666

(Ambient
Temperature:

/)

45%11.827.3586.8665580.0834635.33
50%11.798.59101.3069020.0925195.12
55%11.7610.08118.5972910.1035804.89
60%11.7211.97140.3177370.1166524.65
65%11.6714.01163.5681580.1327174.38
70%11.6315.93185.1884870.1517744.18
75%11.5718.39212.7888850.1668524.01
80%11.5121.06242.3592790.1819403.88
90%11.3627.31310.2599670.20611163.60
100%11.3129.54334.23101610.21411623.48
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.