Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F40PRO IV Fpv Racing Drone Motor 4-6S KV1950/KV2400

26.90

Available points: 1300 Points Points reward: 26 Points

KV:
  • KV1950
  • KV2400
Color:
  • Grey
  • Red
  • Blue
Quantity:

26.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
Test ItemKV1950Weight(Incl.Cable)30.8g
Motor DimensionsΦ27.9*29.8mmInternal Resistance65mΩ
Lead20#AWG 150mmConfiguration12N14P
Shaft Diameter4mmRated Voltage(Lipo)4-6S
Idle Current(10V)1.3APeak Current(60s)42A
Max. Power(60s)1012W

Test ItemKV2400Weight(Incl.Cable)30.6g
Motor DimensionsΦ27.9*29.8mmInternal Resistance45mΩ
Lead20#AWG 150mmConfiguration12N14P
Shaft Diameter4mmRated Voltage(Lipo)4S
Idle Current(10V)1.6APeak Current(60s)42.9A
Max. Power(60s)666W

Test Data
TypePropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)
F40PRO Ⅳ
1950
T5146
Tri-
Blade
50%642.3424.147.4718862180.433.5694
(Ambient
Temperature:
30℃)
55%749.8624.119.4820210228.633.28
60%866.3624.0711.6721604280.903.08
65%990.6824.0214.3823089345.472.87
70%1100.9123.9717.3124296415.012.65
75%1181.9823.9219.8725349475.312.49
80%1284.9623.8822.9726221548.432.34
85%1380.9223.8226.0927150621.472.22
90%1476.1923.7729.3227950696.892.12
95%1511.6723.7132.5628781771.871.96
100%1767.9223.5740.4831359954.281.85
T5147
Tri-
Blade
50%644.9524.137.8218547188.663.4296
(Ambient
Temperature:
30℃)
55%754.3824.0910.0019916240.903.13
60%877.1924.0512.5221413301.202.91
65%994.8824.0115.1322665363.222.74
70%1111.0523.9518.1423849434.532.56
75%1204.0623.9020.9224883500.132.41
80%1291.7923.8523.9525728571.352.26
85%1384.5723.8026.9526591641.502.16
90%1476.6923.7530.1127371715.092.07
95%1560.6923.6933.6628125797.361.96
100%1856.7223.5343.01307821011.811.84
T5150
Tri-
Blade
50%661.5224.137.7818696187.863.5296
(Ambient
Temperature:
30℃)
55%773.8624.1010.0019843241.033.21
60%894.7124.0512.5421576301.642.97
65%994.4024.0114.9622838359.082.77
70%1101.2623.9617.7424091425.022.59
75%1209.2123.9020.8525057498.322.43
80%1297.1823.8523.8625894569.122.28
85%1397.8923.8026.9726733641.922.18
90%1489.8923.7530.2027498717.312.08
95%1558.4123.7033.3528037790.321.97
100%1902.3223.5343.03308691012.671.88
Note: Motor temperature is motor surface temperature @100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
F40PRO Ⅳ
2400
T5146
Tri-
Blade
50%512.0816.118.3917057135.163.7988
(Ambient
Temperature:
30℃)
55%591.1816.0710.4018274167.163.54
60%663.6816.0312.7619485204.613.24
65%762.3015.9915.3920675246.023.10
70%852.5715.9418.2221792290.292.94
75%943.6215.8921.4222565340.232.77
80%1030.6315.8324.7423702391.592.63
85%1093.4315.7827.7724506438.172.50
90%1158.0415.7330.6725239482.492.40
95%1230.5015.6734.2426095536.522.29
100%1424.3915.5541.3627649643.232.21
T5147
Tri-
Blade
50%510.0116.118.6516737139.323.6690
(Ambient
Temperature:
30℃)
55%594.7516.0710.9118006175.303.39
60%674.6216.0213.2919125212.873.17
65%755.9915.9815.9320240254.532.97
70%849.5415.9318.9521395301.922.81
75%932.2415.8821.9222342348.122.68
80%1009.9715.8225.2723313399.662.53
85%1089.7715.7628.7824096453.582.40
90%1162.5415.7132.0924739504.072.31
95%1246.3515.6435.6225467557.242.24
100%1435.4215.5342.9525704666.802.15
T5150
Tri-
Blade
50%514.3016.108.5216635137.143.7590
(Ambient
Temperature:
30℃)
55%597.0616.0710.7517854172.733.46
60%688.8816.0213.3019146213.053.23
65%774.6215.9816.0120321255.883.03
70%864.3515.9318.8821395300.762.87
75%951.8215.8821.9621854348.592.73
80%1031.8215.8225.3223353400.502.58
85%1110.9015.7628.8024092453.862.45
90%1182.4815.7032.0824754503.762.35
95%1256.1615.6435.4825129555.122.26
100%1448.3815.5342.9127272666.322.17
Note: Motor temperature is motor surface temperature @100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.