Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

XU8-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor

420.00

Available points: 0 Points Points reward: 420 Points

  • Promotion
• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system
Parameter:
  • XU8 KV150+Alpha 60A 6S
  • XU8 KV190+Alpha 60A 6S
  • XU8 KV150+Alpha 60A 6S+MF2815
  • XU8 KV190+Alpha 60A 6S+MF2815
  • XU8 KV85+Alpha 60A 12S V1.2
  • XU8 KV100+Alpha 60A 12S V1.2
  • XU8 KV85+Alpha 60A 12S V1.2+MF2815
  • XU8 KV100+Alpha 60A 12S V1.2+MF2815
Quantity:

420.00

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

New Modularization New Technology

New Modularization
New Technology

This is a modular propulsion system specially designed for professional
multi-rotor drones.
Integrated Propulsion System (Motor+FOC ESC)


XU8-X

Higher Maintainability Lower Maintenance Cost

Higher Maintainability Lower Maintenance Cost

Plug and play structure for convenient mounting and easy maintenance.

Optimization Cooling

Centrifugal air cooling system,better heat dissipation Temperature is 25°C lower than motors of the same type

Optimization Cooling
Intelligent & Efficiency

Intelligent & Efficiency

FOC (sine wave) ESCs are default
match for the integrated propulsion systems. The efficient, accurate and stable motor control from intelligent algorithm meets the demand of various applications. (T-MOTOR square wave ESCs are available for custom demands.)

High RPM, High Efficiency, Strong Power

X· carbon is polymer folding prop series of high RPM, high efficiency and strong power designed by T-MOTOR (X· carbon are the default props. Other props from T-MOTOR are available upon request.)

High RPM, High Efficiency, Strong Power

LED switching

A hall sensor is used for easy switch of the light colors. Switch the colors with a magnet.

Convenient installation. Ready to use without complex installation!

Convenient installation

Ready to use without complex installation!

Technical Drawing

XU8工程图英文.png

Specification
ModelXU8-X KV85Lead Cable Length600mm
Dimension134.6*87.1*70.5mmArm Set Weight(Incl. Cable)490g
Configuration36N42PShaft Diameter8mm
Idle Current (24V)0.8ARated Voltage (Lipo)12S
Internal Resistance225±5mΩIngress ProtectionLevelIP45
Peak Current (180s)19.1AESCRecommendationALPHA 60 12S V1.2
Max. Power (180s)910WPropellerRecommendationMF2815
ModelXU8-X KV100Lead Cable Length600mm
Dimension134.6*87.1*70.5mmArm Set Weight(Incl. Cable)485g
Configuration36N42PShaft Diameter8mm
Idle Current (24V)0.9ARated Voltage (Lipo)12S
Internal Resistance170±5mΩIngress ProtectionLevelIP45
Peak Current (180s)29.3AESCRecommendationALPHA 60 12S V1.2
Max. Power (180s)1400WPropellerRecommendationMF2815
ModelXU8-X KV150Lead Cable Length600mm
Dimension134.6*87.1*70.5mmArm Set Weight(Incl. Cable)485g
Configuration36N42PShaft Diameter8mm
Idle Current (24V)1.4ARated Voltage (Lipo)12S
Internal Resistance85±5mΩIngress ProtectionLevelIP45
Peak Current (180s)29.7AESCRecommendationALPHA 60 12S V1.2
Max. Power (180s)710W/1270WPropellerRecommendationMF2815
ModelXU8-X KV190Lead Cable Length600mm
Dimension134.6*87.1*70.5mmArm Set Weight(Incl. Cable)490g
Configuration36N42PShaft Diameter8mm
Idle Current (24V)1.8ARated Voltage (Lipo)6S
Internal Resistance48±5mΩIngress ProtectionLevelIP45
Peak Current (180s)43.7AESCRecommendationALPHA 60 12S V1.2
Max. Power (180s)1040WPropellerRecommendationMF2815
Test Data
TypeVoltage
(V)
PropellerThrottleThrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
XU8-X KV8512S(48V)T-MOTOR
G28*9.2” CF
40%14650.451.8015848616.96/
42%15720.482.0016319616.38
44%17170.532.30169211015.55
46%18520.582.60174812514.84
48%19970.62.90181013914.35
50%21400.663.20187215413.93
52%22560.683.40192816313.82
54%23780.713.70198817813.39
56%25280.774.10204719712.85
58%27570.844.60212422112.49
60%29570.95.10219024512.08
62%30270.915.30223225411.9
64%31710.955.70228727411.59
66%330716.20234929811.11
68%34481.046.60238431710.88
70%36621.087.10243934110.75
75%40431.178.20257039410.27
80%44681.289.5026804569.8
90%52481.4712.2029175868.96
100%63521.816.5032007928.02
XU8-X KV8512S(48V)T-MOTOR
G29*9.5” CF
40%16960.532.10154710116.83/
42%18290.592.40160711515.88
44%19590.632.70165413015.12
46%21190.683.00172014414.72
48%22480.693.20176715414.64
50%24120.783.70183717813.58
52%26100.814.00190619213.59
54%27590.864.40195821113.06
56%28850.894.70200122612.79
58%31931.015.50210026412.09
60%32851.035.80213927811.8
62%34291.076.20218429811.52
64%35611.096.50223631211.41
66%37401.157.10228534110.97
68%39531.287.70233237010.7
70%40941.268.20239439410.4
75%45171.399.5025064569.91
80%49611.4911.0026265289.4
90%58751.6914.0028586728.74
100%71302.0919.1031049177.78
XU8-X KV10012S(48V)T-MOTOR
G27*8.8” CF
40%19760.673.10191914913.28/
42%21300.713.40197216313.05
44%24300.824.10210819712.35
46%25040.854.40215421111.86
48%26600.894.80222123011.55
50%28940.975.40230225911.17
52%30901.025.90238128310.91
54%32811.086.50243931210.52
56%34391.116.90250233110.38
58%35931.157.40257335510.12
60%37741.197.9026353799.95
62%40261.298.8027204229.53
64%42201.329.3027734469.45
66%43651.359.8028234709.28
68%45321.4110.5028745048.99
70%46731.4311.0029385288.85
75%51291.5512.7030646108.41
80%56351.714.8032147107.93
90%67151.9719.2034949227.29
100%81642.4226.00377712486.54
XU8-X KV10012S(48V)T-MOTOR
G28*9.2” CF
40%22430.773.50189616813.35/
42%24010.823.90196418712.83
44%25550.854.20202020212.67
46%28810.995.10214424511.77
48%30081.015.40219025911.6
50%32311.086.00226828811.22
52%33701.166.70233932210.48
54%36241.217.20241534610.49
56%38031.257.70246237010.29
58%40331.338.5025404089.88
60%42011.358.9025814279.83
62%43531.49.5026474569.55
64%45931.4910.4026944999.2
66%47911.5311.0027555289.07
68%49881.5811.7028125628.88
70%51531.612.2028585868.8
75%56961.7614.3030026868.3
80%61711.8716.2031227787.94
90%73292.2121.40337910277.13
100%87162.7329.30370914066.2
Note: Motor temperature is motor surface temperature @80% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
XU8-X KV1506S(24V)T-MOTOR
G28*9.2” CF
40%11760.42.9013837016.9/
42%12370.413.1014447416.63
44%13530.443.5014978416.11
46%14650.483.9015459415.65
48%15610.514.30158710315.13
50%16480.524.60164011014.93
52%17850.575.20170812514.3
54%19050.65.60175013414.17
56%20060.636.10181114613.7
58%21530.676.70185616113.39
60%22270.687.00189916813.26
62%23340.717.50193818012.97
64%24500.748.10198419412.6
66%25490.778.60202320612.35
68%27260.859.60208223011.83
70%28770.8710.30213524711.64
75%31490.9411.80223828311.12
80%34791.0213.60235232610.66
90%40581.1617.3025574159.77
100%48791.423.0027985528.84
XU8-X KV1506S(24V)T-MOTOR
G29*9.5” CF
40%12960.453.2013637716.88/
42%14160.483.6014198616.39
44%15090.53.9014549416.12
46%16540.554.40150110615.66
48%17280.564.70155411315.32
50%18330.65.20161012514.69
52%20060.655.80165213914.41
54%21280.686.30169815114.07
56%22430.726.90175616613.54
58%23570.777.60180418212.92
60%24860.798.00184919212.95
62%26120.828.60188420612.66
64%27070.849.10194121812.39
66%28620.889.80198923512.17
68%29950.9210.50202025211.88
70%31420.9811.50207127611.38
75%34691.0613.20218831710.95
80%37741.1515.20228436510.35
90%45361.3419.8024844759.55
100%53781.6126.2027126298.55
XU8-X KV1506S(24V)T-MOTOR
G30*10.5” CF
40%15510.543.8013219117.01/
42%16840.594.30137410316.32
44%17660.64.60141811016
46%18500.635.00145712015.42
48%19910.695.70151313714.55
50%21320.736.20156014914.33
52%22560.766.70160316114.03
54%24200.817.40166317813.63
56%25360.847.90169919013.38
58%26760.878.50174320413.12
60%28160.919.20179322112.75
62%29230.949.80183823512.43
64%3097110.70188625712.06
66%32291.0511.50192427611.7
68%33341.0712.10196729011.48
70%34751.1112.90200731011.22
75%39171.2415.40212037010.6
80%42371.3317.50220442010.09
90%50201.5522.8023835479.17
100%59121.8329.7025737138.29
XU8-X KV15012S(48V)T-MOTOR
P22*6.6” CF
40%17020.463.30292515810.74/
42%18390.53.70301717810.35
44%19870.524.00313419210.35
46%21210.554.40323421110.04
48%22670.574.8033402309.84
50%23760.65.2034312509.52
52%25110.625.6035312699.34
54%27170.696.3036593028.98
56%28790.716.8037653268.82
58%30220.737.2038403468.74
60%32180.787.9039843798.49
62%33970.828.6040744138.23
64%35380.859.2041884428.01
66%36960.889.8042754707.86
68%38260.910.3043334947.74
70%39670.9210.8044275187.65
75%44391.0212.8046866147.22
80%48791.0814.4048866917.06
90%59211.3219.6053739416.29
100%72431.6226.50592412725.69
XU8-X KV1906S(24V)T-MOTOR
G28*9.2” CF
40%16620.544.80163211514.43/
42%18060.585.40170913013.94
44%19510.626.00174514413.55
46%21340.686.80182816313.08
48%22540.697.20189217313.04
50%24010.758.10195319412.35
52%25660.88.90202221412.01
54%27740.8710.00209324011.56
56%28920.8810.50214425211.48
58%30810.9411.60221027811.07
60%32080.9712.40225229810.78
62%33891.0313.50231232410.46
64%35021.0414.10235833810.35
66%36231.0815.00239436010.06
68%38011.115.80244137910.02
70%39341.1617.0024974089.64
75%43761.2519.6026204709.3
80%48161.3622.6027765428.88
90%55631.5629.0029726967.99
100%67611.8838.7032489297.28
XU8-X KV1906S(24V)T-MOTOR
G29*9.5” CF
40%18790.645.60161613413.98/
42%20350.686.20166214913.68
44%21730.736.90172216613.12
46%23280.757.50177518012.93
48%24860.88.30182819912.48
50%26270.859.10189921812.03
52%28120.899.90195523811.84
54%29610.9310.70200825711.53
56%31951.0112.00207328811.09
58%33441.0613.00212931210.72
60%35021.1314.20217434110.28
62%36691.1314.70222335310.4
64%38331.2116.2022863899.86
66%40051.2417.1023484109.76
68%42141.318.4024004429.54
70%43651.3419.5024324689.33
75%47821.4422.5025415408.86
80%51841.5325.4026626108.5
90%60261.7332.2028667737.8
100%73342.1343.70312510496.99
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)