

AX435-B Configuration
Recommended Takeoff Weight
10-12kg
Max Thrust
9.7kg
Motor weight
485g
Recommended Battery
12S(Lipo)
Recommended Setup
AX435-B Motor+AT115A ESC+ AUFZ16*13/AUFZ17*14/AUFZ17*11 Prop
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AX SERIES BRUSHLESS MOTORS
A POWER SYSTEM SPECIFICALLY ENGINEERED FOR FIXED-WING CRUISE UAVS
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
HIGH MOUNTING VERSATILITY
Designed for pusher configurations. Features rear shaft output for internally mounted installations and front shaft output for externally mounted installations, adapting to diverse airframe layouts.
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
ENHANCED COOLING EFFICIENCY
Optimized for pusher applications. End caps incorporate tilted centrifugal cooling fins aligned with rotation direction, improving heat dissipation efficiency by 5%.
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
QUICK INSTALLATION
Integrated collet-type prop hub enables rapid installation of folding propellers.
AX435-B Configuration
Recommended Takeoff Weight
10-12kg
Max Thrust
9.7kg
Motor weight
485g
Recommended Battery
12S(Lipo)
Recommended Setup
AX435-B Motor+AT115A ESC+ AUFZ16*13/AUFZ17*14/AUFZ17*11 Prop
Model No. | AX435-B | Magnet Level | 180℃ |
Motor Size | Φ49.5*89mm | Lead Cable | Enameled Wire 150mm |
Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
Configuration | 12N14P | Coil Insulation Test | 500V/5s |
Shaft Diameter | IN:8mm OUT:8mm | Rotor Dynamic BalanceStandard | ≤30mg |
Bearing | Imported MR148/688ZZ | Package Size | 197*104*75mm |
Tech Specs | |||
KV | 220 | Idle Current(15V) | 1.4A |
Max Power | 1550W | Peak Current | 75A |
Rated Voltage (Lipo) | 12S | Internal Resistance | 46mΩ |
Max Thrust | 7.5kg | Weight (incl.cable) | 485g |
KV | 250 | Idle Current(15V) | 1.6A |
Max Power | 2000W | Peak Current | 82A |
Rated Voltage (Lipo) | 12S | Internal Resistance | 37mΩ |
Max Thrust | 9.7kg | Weight (incl.cable) | 485g |
Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AX435-B KV220 | AUFZ 16*13 | 40% | 44.71 | 6.39 | 286 | 3616 | 0.61 | 1143 | 4.00 | 77.4 (Ambient Temperature: 25) |
45% | 44.66 | 8.42 | 376 | 3992 | 0.74 | 1403 | 3.73 | |||
50% | 44.61 | 11.35 | 506 | 4412 | 0.91 | 1734 | 3.42 | |||
55% | 44.52 | 15.36 | 684 | 4848 | 1.10 | 2111 | 3.09 | |||
60% | 44.44 | 19.75 | 878 | 5256 | 1.31 | 2498 | 2.85 | |||
65% | 44.36 | 23.85 | 1058 | 5597 | 1.49 | 2842 | 2.69 | |||
70% | 44.24 | 29.75 | 1316 | 5979 | 1.70 | 3256 | 2.47 | |||
75% | 44.13 | 35.98 | 1588 | 6326 | 1.89 | 3661 | 2.31 | |||
80% | 44.00 | 42.18 | 1856 | 6633 | 2.11 | 4051 | 2.18 | |||
90% | 43.70 | 58.10 | 2539 | 7239 | 2.55 | 4836 | 1.90 | |||
100% | 43.38 | 74.42 | 3228 | 7708 | 2.91 | 5488 | 1.70 | |||
AUFZ 17*14 | 40% | 44.77 | 4.95 | 221 | 3722 | 0.46 | 1437 | 6.49 | 85.3 (Ambient Temperature: 25) | |
45% | 44.74 | 6.55 | 293 | 4121 | 0.56 | 1777 | 6.07 | |||
50% | 44.69 | 8.95 | 400 | 4578 | 0.70 | 2226 | 5.57 | |||
55% | 44.63 | 11.93 | 532 | 5021 | 0.85 | 2704 | 5.08 | |||
60% | 44.57 | 15.05 | 671 | 5441 | 0.99 | 3192 | 4.76 | |||
65% | 44.50 | 18.45 | 821 | 5816 | 1.11 | 3664 | 4.46 | |||
70% | 44.41 | 22.86 | 1015 | 6212 | 1.27 | 4213 | 4.15 | |||
75% | 44.32 | 27.93 | 1238 | 6606 | 1.48 | 4790 | 3.87 | |||
80% | 44.21 | 33.51 | 1481 | 6977 | 1.67 | 5357 | 3.62 | |||
90% | 43.96 | 45.84 | 2015 | 7631 | 2.04 | 6477 | 3.21 | |||
100% | 43.68 | 60.38 | 2637 | 8195 | 2.44 | 7473 | 2.83 | |||
AX435-B KV250 | AUFZ 17*11 | 40% | 44.74 | 6.31 | 282 | 4097 | 0.53 | 1963 | 6.95 | 89.2 (Ambient Temperature: 25) |
45% | 44.70 | 8.40 | 376 | 4539 | 0.65 | 2426 | 6.46 | |||
50% | 44.64 | 11.31 | 505 | 5020 | 0.80 | 2993 | 5.93 | |||
55% | 44.56 | 15.60 | 695 | 5526 | 0.98 | 3657 | 5.26 | |||
60% | 44.48 | 19.66 | 875 | 5976 | 1.14 | 4285 | 4.90 | |||
65% | 44.40 | 24.00 | 1066 | 6376 | 1.28 | 4903 | 4.60 | |||
70% | 44.29 | 29.64 | 1313 | 6798 | 1.52 | 5612 | 4.27 | |||
75% | 44.15 | 36.87 | 1628 | 7256 | 1.77 | 6431 | 3.95 | |||
80% | 44.03 | 43.15 | 1900 | 7613 | 1.94 | 7098 | 3.74 | |||
90% | 43.72 | 59.33 | 2594 | 8307 | 2.35 | 8497 | 3.28 | |||
100% | 43.28 | 81.57 | 3531 | 8927 | 2.78 | 9698 | 2.75 | |||
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 1 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) |