T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V120A 24S

599.00

Available points: 0 Points Points reward: 599 Points

Quantity:

599.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

V120A 24S
V SERIES ESC
V120A 24S
THE ADVANCED EDITION OF FOC ESCS
Fast
Response
Efficient
Driving
Accurate
Control
Low-Noise
Operation
Fast
Response
Efficient
Driving
Accurate
Control
Low-Noise
Operation

Recommendation

V13L
Motor
V120A 24S
ESC
G36
Propeller

Specification

12~24S (Max 105V)

Support Voltage

65A

Con. Current

135A

Peak Current

307g(Excl. Cable)/460.5g

ESC Weight

133*62*38mm

ESC Size

Technical Drawing

V120A 24S-en.png

Specification
ModelNo.V120A24SPowerCableSiliconeWire-Red/
Black-12AWG-1200mm
Size133*62*38mm(L*W*H)SignalCableShieldedCables-Black-
OD4.2-5C-500mm-JP-
3P*2-BlackBlankWhite-
GreenYellowGray
Weight(Incl.Cables)460.5gEncoderCablesShieldedCables-Black-
24AWG-5C-460mm-
M6AviationConnector
MotorCableSiliconeWire-Orange-
12AWG-250mm
ProtocolPWM/CAN
SupportVoltage12~24S(Max105V)BECNO
ContinuousCurrent65AThrottlePos.Range1040~1940
PeakCurrent(<10s)135AThrottleRefresh
Frequency
50~500Hz
StandbyConsumption≤50mA@100VThrottle
ResponseSpeed
300ms
Packing List

V120A 24S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.