T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VL1040

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

VL1040 detail1
VL SERIES
PROPULSION SYSTEM
VL1040
KV150
Motor
VL248A
ESC
VZ32
Propeller
VL1040 detail2
Fast and Economical
Propeller Locking
Fast (Lock the propeller in seconds)
The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the rotor and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight safety.
Economical (Adaptive propeller locking)
The ESC can adjust the current to control the torque to lock the propeller as per the change of external force, reducing power consumption and heat to achieve energy saving.
*The power consumption of propeller locking of the motor is approximately 10W.
VL1040 detail3
IP45
Added dust-proof mesh, combined with an optimized motor structure, elevates the IP protection rating to IP45, effectively blocking dust ingress and ensuring winding insulation performance and service life.
VL1040 detail4
Temperature Feedback &
Real-Time Monitoring
Even under high-load conditions, motor operation remains stable and controllable.
Recommendation
14S
Voltage
45.7kg
Max Thrust/Arm
65~70kg
Compound-Wing
Recommended MTOW (Quad)
Specification

VL1040-draw-en.jpg

Test Data
Model No.VL1040 KV150Magnet Level180℃
Motor SizeΦ107.2*64.8mmLead CableEnameled Wire 150mm
Stator150°C High Temperature-
Resisting Coatings
Copper Wire200℃
Configuration36N42PCoil Insulation Test1000V/5s
Shaft DiameterIN: 12OUT: 10Rotor Dynamic Balance
Standard
≤20mg
BearingImported 6001IPIPX5
Centrifugal
Cooling Design
YESPackage Size180*130*70mm
Model No.VL1040KV (RPM/V)150
Rated Voltage (LiPo)14SIdle Current (15V)4.1A
Internal Resistance (25℃)8mΩPeak Current245A
Continuous Power
(180s)
2900WAmbient Temperature-30~55℃
Max Thrust45kgMotor Weight
(Incl. Cable)
1100g
ESC Specs
Model No.VL248A 14SControlPWM/CAN
Max Voltage63VProtocolCAN
Peak Current (10s)250A (Open Environment And
Temperature≤60℃)
Propeller-LockingElectronicPropeller-
Locking
Continuous Current125A (Under Certain Heat
Dissipation Conditions)
Encoder CablesM6-4 Aviation Connector-450±10mm
Standby Consumption≤15mAOutput CableSilicone Wire-Black-
8AWG-240±10mm
Throttle Pos. Range1100~1940us (Fixed)Input CableSilicone Wire-Red/Black-
8AWG-1920±15mm
Throttle Refresh
Frequency
50~500HzSignal CableShielded Cables-Black-OD4.2-5C-1980±15mm-
JP-3P*2
Throttle Response
Speed
300msWeight (Incl. Cables)455g
Prop Specs
Model No.VZ32*12 Inch (812.8*304.8mm)Weight (Single Blade)133g
Matching Table
TypeVoltage
(V)
ThrottleThrust
(gf)
Torque
(N·m)
Current
(A)
RPMPower
(W)
Effciency
(gf/W)
Operating
Temperature
(℃)
VL1040 KV150
+
VL248A 14S
+
VZ32*12
5030%56572.2413.4822246758.38109
(Ambient
Temperature: 25)
35%74652.9319.6525389837.59
40%96923.7227.38284613717.07
45%120714.6036.69314418366.58
50%144725.5247.33343423686.11
55%171246.5260.29371430165.68
60%197077.5074.87398337435.26
65%225758.6091.76422945854.92
70%253399.66109.63446254744.63
75%2799210.70128.91468964344.35
80%3073311.79149.32489274534.12
85%3305012.71170.75506385123.88
90%3594513.82193.73524296483.73
95%3822614.78215.325389107223.57
100%3930015.20227.435471113293.47
VL1040 KV150
+
VL248A 14S
+
VZ32*12
6030%86573.3019.19266511527.51/
35%113584.3027.91303316756.78
40%143465.4238.73338823236.17
45%175886.6652.05373231235.63
50%209287.9367.47405840495.17
55%242999.2585.27436351114.75
60%2787410.65105.49464363194.41
65%3126911.96126.71490475874.12
70%3452713.26149.26514189353.86
75%3771814.52172.215347103023.66
80%4056115.69195.865524117103.46
85%4280016.64216.435660129323.31
90%4502217.57235.155778140573.20
100%4579717.84245.865812146953.12
Note: The motor temperature refers to the coil temperature after 10 minutes of operation under a 50V voltage and 20kg load.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Packing List

VL1040-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.