T-Motor MN4014 KV400 Navigator Series Brushless Motor is a high-performance, durable motor designed for reliable multi-rotor, VTOL, and fixed-wing applications, particularly aerial photography.
Max. thrust:3.3kg
MTBF:About1000hours
Features:Super Balance; High Strength Construction
"Navigator" motors are for general uses like aerial photography. For demand of multi-rotors, VTOL and fixed wings.
Multi-rotors, VTOL, and Fixed-wing UAVs.
1x T-MOTOR MN4014 Motor KV400( kv which you choose)
1x Hardware pack
T-MOTOR P17*5.8 Prop / Air 40A 2-6S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | MN4014 KV330 | Report NO. | MN.00026 |
Internal Resistance | 85mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×34.5mm |
Stator Diameter | 40mm | Stator Height | 14mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 171g | Weight Excluding Cables | 150g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.1A |
Max Power (180S) | 750W | Max Continuous Current 180S | 25A |
Test Item | MN4014 KV400 | Report NO. | MN.00025 |
Internal Resistance | 67mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×34.5mm |
Stator Diameter | 40mm | Stator Height | 14mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 171g | Weight Excluding Cables | 150g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.3A |
Max Power (180S) | 900W | Max Continuous Current 180S | 30A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN4014 KV330 | 22.2 | T-MOTOR 15*5CF | 50% | 3.6 | 79.92 | 830 | 3900 | 10.39 | 45 |
65% | 5.9 | 130.98 | 1150 | 4600 | 8.78 | ||||
75% | 7.8 | 173.16 | 1430 | 5100 | 8.26 | ||||
85% | 10.1 | 224.22 | 1690 | 5600 | 7.54 | ||||
100% | 11.9 | 264.18 | 1920 | 6000 | 7.27 | ||||
T-MOTOR 16*5.4CF | 50% | 4.3 | 95.46 | 950 | 3700 | 9.95 | 50 | ||
65% | 7 | 155.40 | 1420 | 4400 | 9.14 | ||||
75% | 9.6 | 213.12 | 1750 | 4900 | 8.21 | ||||
85% | 12.5 | 277.50 | 2060 | 5400 | 7.42 | ||||
100% | 14.7 | 326.34 | 2390 | 5600 | 7.32 | ||||
T-MOTOR 17*5.8CF | 50% | 4.7 | 104.34 | 1050 | 3400 | 10.06 | 55 | ||
65% | 8 | 177.60 | 1580 | 4100 | 8.90 | ||||
75% | 10.7 | 237.54 | 1970 | 4600 | 8.29 | ||||
85% | 14.4 | 319.68 | 2300 | 5100 | 7.19 | ||||
100% | 17 | 377.40 | 2600 | 5400 | 6.89 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN4014 KV400 | 22.2 | T-MOTOR 15*5CF | 50% | 5.7 | 126.54 | 1250 | 4500 | 9.88 | 46 |
65% | 9.1 | 202.02 | 1630 | 5200 | 8.07 | ||||
75% | 12 | 266.40 | 1950 | 5800 | 7.32 | ||||
85% | 15.8 | 350.76 | 2370 | 6400 | 6.76 | ||||
100% | 18.7 | 415.14 | 2620 | 6700 | 6.31 | ||||
T-MOTOR 16*5.4CF | 50% | 6.4 | 142.08 | 1410 | 4200 | 9.92 | 53 | ||
65% | 11 | 244.20 | 1920 | 5000 | 7.86 | ||||
75% | 14.6 | 324.12 | 2380 | 5500 | 7.34 | ||||
85% | 19.1 | 424.02 | 2790 | 6100 | 6.58 | ||||
100% | 22.5 | 499.50 | 3020 | 6300 | 6.05 | ||||
T-MOTOR 17*5.8CF | 50% | 7.6 | 168.72 | 1530 | 4000 | 9.07 | 67 | ||
65% | 12.8 | 284.16 | 2180 | 4800 | 7.67 | ||||
75% | 16.7 | 370.74 | 2550 | 5250 | 6.88 | ||||
85% | 2.17 | 48.17 | 3110 | 5700 | 64.56 | ||||
100% | 25.7 | 570.54 | 3360 | 6000 | 5.89 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |