Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

ALPHA 60A 12S V1.2 Multi-Rotor Drone FOC ESC ★ ALPHA ESC Recommendations

109.99

Available points: 4800 Points Points reward: 109 Points

• Low Noise , Temperature and Interference,Fast Response , High Efficiency
• For Compatibility , Please Leave A Note of Motor Type
Quantity:

109.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products



Technical Drawing

ALPHA-60A-12S-V1.2工程图英文.jpg

Specification
Size78.7*32.5*16.2mm(L*W*H)Power CableSilicone wire-red/black-14AWG-160MM
Weight(Incl. cables)73gSignal CablePVC flat cable-30 core wires--2-300MM
(white, blank, black/JP 3P male connector)
Motor CableSilicone wire-deep orange-16AWG-65MM*3PCSprogramming CablePVC flat cable-30 core wires--3-300MM
(black, red, white/JP 3P male connector)
Support Voltage(12S)18-50.4VBECNO
Con. Current60AThrottle Pos. Range1100-1940μs
Peak Current(10s)80AThrottle Refresh Frequency500Hz
Standby Consumption≤50mAThrottle Response Speed300ms
Packing List
ALPHA 60A 12S V1.2包装清单英文.jpg
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.