Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust. This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.
Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization.
Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.
1.Max. thrust :36kg
2. Recommendation:T-MOTOR G40*13.1" prop
3. MTBF:About 1000hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
If you have any questions or inquirys, please contact us : onlinesales@tmotor.com
Test Item | U15ⅡKV80 | Internal Resistance | 17mΩ |
Configuration | 36N42P | Shaft Diameter | 20mm |
Motor Dimensions | Φ 147.5×55 mm | Lead | Enameled Wire |
Cable Length | 100mm | Weight Including Cables | 1740g |
Weight Excluding Cables | / | No.of Cells(Lipo) | 12-24S |
Idle Current@10v | 3.8A | Max Continuous Power 180S | 8580W |
Max Continuous Current 180S | 143A |
Test Item | U15ⅡKV100 | Internal Resistance | 12mΩ |
Configuration | 36N42P | Shaft Diameter | 20mm |
Motor Dimensions | Φ 147.5×55 mm | Lead | Enameled Wire |
Cable Length | 100mm | Weight Including Cables | 1740g |
Weight Excluding Cables | / | No.of Cells(Lipo) | 12-24S |
Idle Current@10v | 4.5A | Max Continuous Power 180S | 9942W |
Max Continuous Current 180S | 167A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Torque (N*m) | Operating Temperature (℃) |
U15Ⅱ KV80 | 50 | T-MOTOR G40x13.1 CF | 50% | 19.9 | 995 | 8900 | 1843 | 8.94 | 4 | 65 |
55% | 25.9 | 1295 | 10800 | 2023 | 8.34 | 5 | ||||
60% | 32.2 | 1610 | 12700 | 2180 | 7.89 | 5.9 | ||||
65% | 38.6 | 1930 | 14600 | 2313 | 7.56 | 6.9 | ||||
75% | 56.2 | 2810 | 18900 | 2615 | 6.73 | 9.1 | ||||
85% | 76.9 | 3845 | 23100 | 2876 | 6.01 | 11.2 | ||||
100% | 110.4 | 5520 | 28900 | 3193 | 5.24 | 14 | ||||
60 | 50% | 24.9 | 1494 | 12200 | 2079 | 8.17 | 5.8 | 110 | ||
55% | 32.2 | 1932 | 14600 | 2316 | 7.56 | 6.9 | ||||
60% | 39.7 | 2382 | 16800 | 2480 | 7.05 | 8.1 | ||||
65% | 47.9 | 2874 | 19100 | 2633 | 6.65 | 9.2 | ||||
75% | 74.2 | 4452 | 25200 | 2994 | 5.66 | 12.1 | ||||
85% | 98.3 | 5898 | 29800 | 3248 | 5.05 | 14.5 | ||||
100% | 143 | 8580 | 36500 | 3546 | 4.25 | 18 | ||||
Notes:The test condition of temperature is motor surface temperature in 100% throttle while the motor run 1min. | ||||||||||
U15Ⅱ KV100 | 60 | T-MOTOR G36×11.5 CF | 50% | 27.6 | 1656 | 12000 | 2595 | 7.25 | 5.1 | 97 |
55% | 40.2 | 2412 | 15300 | 2933 | 6.34 | 6.6 | ||||
60% | 51.3 | 3078 | 18300 | 3160 | 5.95 | 7.9 | ||||
65% | 62 | 3720 | 20700 | 3345 | 5.56 | 9 | ||||
75% | 86.1 | 5166 | 25600 | 3700 | 4.96 | 11.4 | ||||
85% | 115.1 | 6906 | 30400 | 3985 | 4.40 | 13.9 | ||||
100% | 165.7 | 9942 | 37000 | 4328 | 3.72 | 17 | ||||
50 | T-MOTOR G40x13.1 CF | 50% | 31.3 | 1565 | 12800 | 2141 | 8.18 | 6.1 | 112 | |
55% | 43 | 2150 | 15500 | 2370 | 7.21 | 7.6 | ||||
60% | 52.6 | 2630 | 17800 | 2515 | 6.77 | 8.6 | ||||
65% | 60.3 | 3015 | 20300 | 2628 | 6.73 | 9.6 | ||||
75% | 92.9 | 4645 | 25300 | 2986 | 5.45 | 12.2 | ||||
85% | 122.3 | 6115 | 29800 | 3198 | 4.87 | 14.7 | ||||
100% | 171 | 8550 | 35500 | 3473 | 4.15 | 17.8 | ||||
Notes:The test condition of temperature is motor surface temperature in 100% throttle while the motor run 1min. |