Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MS1704-2PCS/PAIR

21.99

Available points: 1000 Points Points reward: 21 Points

• Polymer propellers are not recommended for coaxial setups
• Tailored airfoil, Efficient flight
• Small deformation, Stable operation
• Stingent control over dynamic balance
Parameter:
Quantity:

21.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

MS1101-1302-1503-1704.jpg

Specification
Model NO.MS1704T-MOTOR Series2blades-intergeated
Weight(Single Blade)34gPackage Weight185g
Diameter17inch(Measured Diameter:433m)Package Size470*57*49mm
Pitch6.5inch(165.1mm)MaterialPolymer+CF
Recommended Thrust/RPM1.2~1.8kg/3400~4100RPMRecommended Max Thrust/RPM6kg/7300RPM
Ambient Temp-40℃~65℃Stoorage Temp/Humidity-10℃~50℃/<85%
Packing List
MS1101-1302-1503-1704英文.jpg
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

1.Please make sure that screws of cover plates are mounted well.

2.Do not add force onto the propellers,

3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. in this case, you will need

to replace them with good ones.

4.NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use the propellers in

hostile environments containing H20,S02,N02,Cl2,organosilicon,cyanogroup and phenol.

5.Keep the propellers away from the mentioned environments in (4)

6.For long time storage of over 6 months, please keep it in sealed preservation.