Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AK10-9 V3.0

798.90

Available points: 0 Points Points reward: 798 Points

• Highly integrated
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 53Nm
KV:
  • KV60
Quantity:

798.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

The AK10-9 V3.0 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder, and an integrated drive, enabling smooth operation with high torque.

 

Utilizing a portable drive solution, the AK10-9 V3.0 Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.CubeMars offers highly customizable motor modules.

cubemars AK10-9 motor detail1

AK V3.0 ROBOTIC
ACTUATION MODULE

Efficient and Easy

cubemars AK10-9 motor detail2

EM INNOVATION EFFICIENCY BOOST

Advanced electromagnetic design boosts efficiency by 5% and significantly enhances thermal stability.

cubemars AK10-9 motor detail3

DRIVER UPGRADE OPERATION EASY

One-click parameter recognition and easy setup for servo mode and MIT mode A user-friendly interface provides clearer and simpler status monitoring.

One-click parameter recognition and easy setup for servo mode and MIT mode; A user-friendly interface provides clearer and simpler status monitoring.

cubemars AK10-9 motor detail4

DUAL ENCODERS ACCURATE MEMORY

Maintains precise position information during power outages, ensuring reliable operation and accurate positioning

cubemars AK10-9 motor detail5

COMPACT INTEGRATION LIGHTWEIGHT DESIGN

Integrates high-performance brushless DC motor, planetary gearbox, and driver board into one, delivering exceptional performance and precision.

Technical Drawing

Specification


ApplicationFoot Robots, Exoskeleton Robots, AGVRated Voltage (v)48
Control MethodFOCNo-load speed (rpm)320
Temperature Range-20~50℃Rated Torque (Nm)18
Winding TypestarRated Speed (rpm)235
Insulation LevelCRated Current (ADC)10.7
Insulation Voltage Withstand1000V 5mA/2sPeak Torque (Nm)53
Insulation Resistance1000V 10MΩPeak Current (ADC)31.9
Pole Pairs21KV (rpm/V)60
Reduction Ratio9∶1KT (Nm/A)0.16
Number of Slots36KE V/krpm16.7
Temperature SensorNTC MF51B 103F3950Phase to phase resistance mΩ248
Maximum Torque Density(Nm/kg)86Phase to phase Inductance μH213
Inner Ring Encoder TypeMagneticRotor Inertia (gcm²)1002
Inner Ring Encoder Resolution21bitMotor constant(Nm/√W)0.32
Outer Ring Encoder TypeMagneticMechanical Time Constant (ms)0.5
Outer Ring Encoder Resolution15bitElectrical Time Constant (ms)0.93
Number of Encoder2Motor Weight (g)940

Motor Analysis Chart