
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T12*6 is a polymer material propeller for 1-1.3m wingspan fixed wing airplanes. The silent design of the paddle realizes interference-free flight, easy to install and fly as you like. Recommended with 28-35 series/AM480 motor.
1.CW polymer black carbon fiber propeller. It's lighter、stronger and easier to reach the target
2.Propeller mute design to realize non-interference flight. You can hear only the airflow across the propeller sound
3.Easy to install、easy to fly、the bottom of the propeller non-slip teeth design、propeller fixed stronger
1x T-Motor T12*6 Carbon Propeller




| Model NO. | 12*6 CW&CCW BLACK | T-MOTOR Series | Fixed-wing |
| Weight | 18.3g | Package Weight | 116.5g |
| Diameter | 12inch (304.8mm) | Package Size | 361*56*19.7mm |
| Pitch | 6inch (152mm) | Material | Polymer |
| Max Thrust | 20000RPM | Storage Temp/Humidity | -10℃~50℃/<85% |