Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

H7 Mini Flight Controller (HD+Analog) 20x20

106.90

Available points: 107 Points Points reward: 106 Points

  • Promotion
1. Gyroscope with an independent power supply to avoid interference from other electrical equipment
2. Integrated DPS310 barometer and 16MB flash storage for improved functionality and performance.
3. Dual voltage BEC supporting HD and Analog for versatile compatibility
4. 20x20mm/4mm mounting pattern for easy installation
5. Compact and feature-packed flight controller
Gyroscope:
  • ICM42688
  • BMI270
Quantity:

106.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR H7 Mini Racing Drone Flight Controller


The T-Motor H7 Mini Flight Controller is compact and feature-packed, designed for various drone applications. 

With a 20x20mm/4mm mounting pattern, dual voltage BEC supporting HD and Analog, and a gyroscope with independent power supply to prevent interference, it is an ideal choice for 5" FPV drone racing, 3.5" cinematic, and 5" freestyle drones. Additionally, it features an integrated DPS310 barometer and 16MB of flash storage for enhanced functionality and performance. 


H7 Mini Hightlight:


This H7 MINI flight controller is suitable for 5" racing drone. Recommend combining with our F60 Pro V motor and F60A MINI ESC. 

High performance processor, CPU usage below 20%. Dual versions of gyroscope optional: ICM42688 and BMI270.Integrated dual BEC, supports analog and HD. The mounting hole is 20x20mm



Packing List Includes:


1x T-Motor H7 Mini Flight Controller (HD + Analog) - 20x20 (Choose Gyro)

2x FC Connecting Cables

1x QCPass Card

2x Sticker Set


Matching Guide:


F60Pro VF40 Pro V

F66A Mini 3-6S 4in1 ESC

MINI H7 Model.pdf