T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A6L

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

颜色:
  • 橙色
  • 灰色
Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A6L
MODULAR
Propulsion System
For 5L quadcopter or 10L hexacopter agricultural drones
A6L
A6L
MOTOR
14S FOC 80A
ESC
MF2407P
PROPELLER
A6L Recommendations
Load capacity(liquid)
5L
Agriculture Quadcopter Drone
Load capacity(liquid)
10L
Agriculture Hexacopter Drone
Take-off weight
16~22kg
Quadcopter
Take-off weight
24~33kg
Hexacopter
A6
Silicone protective cover with two colors optional
Fluorescent Orange
Industrial Gray
Technical Drawing

A6L-draw-en.png

Specification
Model No.A6L KV160Tube size30mm
SetupA6L (Motor)+14S FOC 80A (ESC)+
MF2407P (Prop)
Wire material,
wire gauge, color
Power wires:14#AWG red & black
Signal wires: 5P Teflon
Recommended battery12~14S (LiPo)Wire length1000±5mm
Rated thrust4~5.5kgWeight760±2%g (incl. Wires+prop)
Efficiency at rated thrust7.8g/W (4.2kg)IPIPX6
Max. thrust12kgRecommended ambient
temperature
-20~55℃
Motor specs.
Stator size62*18mmKV160
ESC specs.
Throttle range1100~1940us (fixed)Max. voltage61V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
80A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO
Prop specs
Model No.MF2407P (Polymer Folding)Length24 inch (622mm)
Test Data
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A6L KV160
+
14S FOC 80A
+
MF2407P
5430%2.4115020.54204888.4611.47135
(Ambient Temperature:
27.8)
35%3.7420940.72239288.8210.32
40%5.4827750.92273588.639.33
45%7.5134781.14304589.148.53
50%10.0442611.38336089.047.81
55%13.2251641.65366788.247.19
60%16.6659971.92395287.796.63
65%18.8165212.07410887.106.38
70%24.6377812.46445685.725.81
75%27.0582622.62460185.835.62
80%30.6889212.82476784.375.35
85%35.8098383.10497783.015.06
90%41.45107273.40519482.084.76
95%47.79115803.67539679.874.46
100%51.04120093.80549578.864.33

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

Load curve

A6L-line-en.jpg

Packing List

A6L-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.