X-A12XL-24S
MODULAR Propulsion System

X-A12XL-24S
MOTOR
24S FOC 120A
ESC
PFZ4918P
PROPELLER
X-A12XL-24S Recommendations
Take-off weight
120kg
Quadcopter
Take-off weight
180kg
Hexacopter
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Model No. | X-A12XL KV48 | Tube size | 50mm |
Setup | X-A12XL-24S (Motor)+24S FOC 120A (ESC) +PFZ4918P (Prop) | Wire material, wire gauge, color | Power wires: 10#AWG red & black Signal wires: 5P Teflon |
Recommended battery | 20~24S (LiPo) | Wire length | 1700±5mm |
Rated thrust | 30~35kg | Weight | 5170±2%g (incl. Wires+prop) |
Efficiency at rated thrust | 7.5g/W (33kg) | IP | IPX6 |
Max. thrust | 73.3kg | Recommended ambient temperature | -20~55℃ |
Motor specs. | |||
Stator size | 111*22mm | KV | 48 |
ESC specs. | |||
Throttle range | 1100~1940us | Max. voltage | 100V |
Protocol | DRONE CAN、 UAV CAN、 CUBE CAN | Peak current (for a short time) | 120A (Open environment and temperature≤60℃) |
Control method | PWM/CAN | BEC | NO |
Prop specs | |||
Model No. | PFZ4918P (Carbon Fiber Folding) | Length | 49 inch (1244.6mm) |
Type | Voltage (V) | Throttle | Current (A) | Thrust (g) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) | |
X-A12XL KV48 + 24S FOC 120A + PFZ4918P | 69 | 30% | 5.07 | 7420 | 4.22 | 977 | 92.01 | 15.80 | 91 (Ambient Temperature: 25) | |
35% | 9.94 | 11541 | 6.60 | 1218 | 91.33 | 12.52 | ||||
40% | 16.30 | 16370 | 9.33 | 1443 | 93.32 | 10.83 | ||||
45% | 24.80 | 21596 | 12.40 | 1657 | 93.57 | 9.39 | ||||
50% | 34.81 | 27426 | 15.62 | 1855 | 94.04 | 8.50 | ||||
55% | 47.78 | 33168 | 19.17 | 2045 | 92.67 | 7.49 | ||||
60% | 60.57 | 39149 | 22.63 | 2218 | 93.62 | 6.97 | ||||
65% | 76.49 | 45198 | 26.26 | 2381 | 92.31 | 6.37 | ||||
70% | 93.51 | 51268 | 29.83 | 2529 | 91.14 | 5.91 | ||||
75% | 110.97 | 57207 | 33.38 | 2666 | 90.58 | 5.56 | ||||
80% | 128.14 | 62620 | 36.77 | 2788 | 90.36 | 5.27 | ||||
85% | 143.96 | 67026 | 39.28 | 2875 | 88.62 | 5.02 | ||||
90% | 157.03 | 70549 | 41.36 | 2946 | 87.63 | 4.85 | ||||
95% | 167.96 | 73256 | 42.94 | 3000 | 86.65 | 4.71 | ||||
100% | 168.08 | 73343 | 42.94 | 3000 | 86.59 | 4.71 | ||||
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) |
Load curve