T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A14-14S

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A14-14S
MODULAR Propulsion System
 A14-14S
A14-14S
MOTOR
14S FOC 200A
ESC
MF5620P
PROPELLER
A14-14S Recommendations
Load capacity(liquid)
50L
Agriculture Quadcopter Drone
Load capacity(liquid)
60L
Agriculture Hexacopter Drone
Take-off weight
100~108kg
Quadcopter
Take-off weight
150~162kg
Hexacopter
Technical Drawing

A14-draw-en.png

Specification
Model No.A14-14S KV58Tube size50mm
SetupA14-14S (Motor)+14S FOC 200A (ESC)+
MF56P (Prop)
Wire material,
wire gauge, color
Power wires:10#AWG red & black
Signal wires: 5P Teflon
Recommended battery12~14S (LiPo)Wire length1200±5mm
Rated thrust25~27kgWeight4050±2%g(incl. Wires+prop)
Efficiency at rated thrust9.0g/W (25kg)IPIPX6
Max. thrust56kgRecommended ambient
temperature
-20~55℃
Motor specs.
Stator size138*25mmKV65
ESC specs.
Throttle range1100~1940us (fixed))Max. voltage60V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
190A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO
Prop specs
Model No.MF56P (Polymer Folding)Length56 inch (1400mm)
Test Data
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A14-14S KV58
+
14S FOC 200A
+
MF56P
5430%13.2092876.3398191.3013.00180
(Ambient Temperature:
31.8)
35%18.46119707.98112594.4012.00
40%24.64148819.66124594.6011.20
45%32.101793711.53133993.4010.40
50%41.202142913.61144092.509.70
55%51.142487615.64156093.109.10
60%62.692848417.88165092.008.50
65%75.673231420.20177392.708.00
70%90.843638122.74183690.407.50
75%107.334023825.22192689.407.10
80%125.114414227.68201688.306.70
85%144.854803130.15210587.006.30
90%167.445217832.63219685.505.90
95%198.455621135.37225680.605.40
100%202.285656035.70231082.005.40

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

Load curve

A14-14S-line-en.jpg

Packing List

A14-14S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.