X-A12XL-14S
MODULAR Propulsion System

X-A12XL-14S
MOTOR
14S FOC 200A
ESC
PFZ4918P
PROPELLER
X-A12XL-14S Recommendations
Take-off weight
120kg
Quadcopter
Take-off weight
180kg
Hexacopter
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Model No. | X-A12XL KV77 | Tube size | 50mm |
Setup | X-A12XL-14S (Motor)+14S FOC 200A (ESC) +PFZ4918P (Prop) | Wire material, wire gauge, color | Power wires: 10#AWG red & black Signal wires: 5P Teflon |
Recommended battery | 12~14S (LiPo) | Wire length | 1700±5mm |
Rated thrust | 30~35kg | Weight | 5170±2%g (incl. Wires+prop) |
Efficiency at rated thrust | 7.4g/W (32kg) | IP | IPX6 |
Max. thrust | 69.7kg | Recommended ambient temperature | -20~55℃ |
Motor specs. | |||
Stator size | 111*22mm | KV | 77 |
ESC specs. | |||
Throttle range | 1100~1940us | Max. voltage | 61V |
Protocol | DRONE CAN、 UAV CAN、 CUBE CAN | Peak current (for a short time) | 200A (Open environment and temperature≤60℃) |
Control method | PWM/CAN | BEC | NO |
Prop specs | |||
Model No. | PFZ4918P (Carbon Fiber Folding) | Length | 49 inch (1244.6mm) |
Type | Voltage (V) | Throttle | Current (A) | Thrust (g) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) | |
X-A12XL KV77 + 14S FOC 200A + PFZ4918P | 54 | 30% | 10.22 | 8153 | 4.60 | 1031 | 88.62 | 14.53 | 80 (Ambient Temperature: 25) | |
35% | 18.57 | 12128 | 6.93 | 1253 | 89.27 | 11.90 | ||||
40% | 29.68 | 16632 | 9.56 | 1460 | 89.66 | 10.21 | ||||
45% | 43.67 | 21590 | 12.46 | 1658 | 90.20 | 9.01 | ||||
50% | 60.32 | 26861 | 15.50 | 1841 | 90.24 | 8.11 | ||||
55% | 79.44 | 32258 | 18.66 | 2014 | 90.25 | 7.40 | ||||
60% | 100.91 | 37682 | 21.90 | 2174 | 90.04 | 6.80 | ||||
65% | 125.32 | 43274 | 25.30 | 2323 | 89.52 | 6.29 | ||||
70% | 151.00 | 48789 | 28.47 | 2460 | 88.52 | 5.89 | ||||
75% | 179.02 | 53973 | 31.68 | 2585 | 87.33 | 5.49 | ||||
80% | 207.14 | 58916 | 34.72 | 2698 | 86.35 | 5.18 | ||||
85% | 233.40 | 63138 | 37.21 | 2787 | 84.83 | 4.93 | ||||
90% | 260.08 | 66367 | 39.32 | 2862 | 82.57 | 4.65 | ||||
95% | 283.30 | 69714 | 41.18 | 2925 | 81.12 | 4.48 | ||||
100% | 285.51 | 69713 | 41.14 | 2926 | 80.44 | 4.45 | ||||
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) |