T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A10

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

颜色:
  • 橙色
  • 灰色
Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A10
MODULAR
Propulsion System
For 16L quadcopter or 25L hexacopter agricultural drones
A10
A10
MOTOR
14S FOC 100A
ESC
MF3424P
PROPELLER
A10 Recommendations
Load capacity(liquid)
16L
Agriculture Quadcopter Drone
Load capacity(liquid)
25L
Agriculture Hexacopter Drone
Take-off weight
28~44kg
Quadcopter
Take-off weight
42~66kg
Hexacopter
A10
Silicone protective cover with two colors optional
Fluorescent Orange
Industrial Gray
Technical Drawing

A10-draw-en.png

Specification
Model No.A10 KV120Tube size40mm
SetupA10 (Motor)+14S FOC 100A (ESC)+
MF3424P (Prop)
Wire material,
wire gauge, color
Power wires:12#AWG red & black
Signal wires: 5P Teflon
Recommended battery12~14S (LiPo)Wire length1230±5mm
Rated thrust7~11kgWeight1520±2%g (incl. Wires+prop)
Efficiency at rated thrust8.48g/W (8kg)IPIPX6
Max. thrust22.7kgRecommended ambient temperature-20~55℃
Motor specs.
Stator size99*15mmKV120
ESC specs.
Throttle range1100~1940us (fixed)Max. voltage61V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
100A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO
Prop specs
Model No.MF3424P (Polymer Folding)Length34 inch (874mm)
Test Data
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A10 KV120
+
14S FOC 100A
+
MF3424P
5430%4.5831091.40144985.8812.57135
(Ambient Temperature:
27.8)
35%6.8341721.83166086.1611.30
40%9.8153982.33187586.2610.18
45%13.4067092.86208686.219.26
50%17.7681513.42230285.798.48
55%22.9596274.01251484.967.75
60%29.15112874.65272884.237.16
65%36.27129635.31294083.296.60
70%44.57147866.00315582.196.13
75%53.48164806.64336780.935.70
80%63.32181807.27358179.685.31
85%73.80199407.86379478.355.00
90%82.07210718.21394776.604.80
95%88.87219878.50409376.004.59
100%94.27227508.70423675.874.47

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

Load curve

A10-line-en.jpg

Packing List

A10-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.