T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A12-24S

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A12-24S
MODULAR Propulsion System
 A12-24S
A12-24S
MOTOR
24S FOC 120A
ESC
MF4114P
PROPELLER
A12-24S Recommendations
Load capacity(liquid)
30L
Agriculture Quadcopter Drone
Load capacity(liquid)
40L
Agriculture Hexacopter Drone
Take-off weight
60~72kg
Quadcopter
Take-off weight
90~108kg
Hexacopter
Technical Drawing

A12-draw-en.png

Specification
Model No.A12 KV50Tube size50mm
SetupA12-24S (Motor)+24S FOC 120A (ESC)+
MF4114P (Prop)
Wire material,
wire gauge, color
Power wires: 10#AWG red & black
Signal wires: 5P Teflon
Recommended battery20~24S (LiPo)Wire length1700±5mm
Rated thrust15~18kgWeight2285±2%g (incl. Wires+prop)
Efficiency at rated thrust8.2g/W (16kg)IPIPX6
Max. thrust33kgRecommended ambient
temperature
-20~55℃
Motor specs.
Stator size111*15mmKV50
ESC specs.
Throttle range1100~1940usMax. voltage100V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
120A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO
Prop specs
Model No.MF4114P (Polymer Folding)Length41 inch (1043.5mm)
Test Data
TypeVoltage
(V)
Throttle
(%)
Current
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A12 KV50
+
24S FOC 120A
+
MF4114P
9230%3.0641081.95117084.7014.60180
(Ambient Temperature:
32)
35%4.8257532.69136686.5012.90
40%7.0976343.53159089.9011.70
45%9.7695364.41177591.0010.60
50%13.00116585.36195691.709.70
55%16.81137476.37211691.108.90
60%21.20160707.41232292.208.20
65%26.28186738.54249692.307.70
70%31.59209239.54265291.107.20
75%37.282331610.57282691.306.80
80%43.222562911.55294389.706.50
85%49.212762812.39308788.806.10
90%55.402962213.20323788.205.80
95%61.683150613.94337887.305.60
100%69.523312614.46350083.205.20
Note:Temperatureinthechartisthebelltemperatureafterrunning@80%throttlefor2min.
(DataabovebasedonbenchtestatT-MOTORlabareforreferenceonly.)
Analysis Chart

Load curve

A12-24S-line-en.jpg

Packing List

A12-24S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.