Thunder 12~24S 200A High Power UAVs ESC
T8542 F3P 4D Airplane Polymer Propeller
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 80A 12S ESC offers reliable power for multi-rotors with 80A continuous and 120A peak current (10s). Compatible with U12 motors, it supports 6-12S LiPo and features efficient heat dissipation with a durable machined aluminum case. With an IP57 waterproof and dustproof rating, it’s built for tough conditions. Protection features include start-up, overload, motor lock-up, and throttle signal loss safeguards, ensuring stable and safe performance.
Layered structure
Refresh rate: 600Hz, supporting 6-12s lipo
PCB with Nano Technology
CNC aluminum alloy enclosure
High-performance microprocessor
Throttle range configurable
Separate voltage regulator IC for the microprocessor
Multiple protection features
USB supported for firmware updates
1x T-Motor FLAME 80A 12S ESC
1x Hardware Kit
U7 v2 KV490 Motor / MN701-S IP45 KV280 Motor