Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F2203.5 FPV Racing&Freestyle Motor 3-6S KV1500/KV2850/KV3550

19.90

Available points: 1000 Points Points reward: 19 Points

1. 1500KV suitable for 5" long range build, longer flight time
2. 2850KV suitable for 3" Cinewhoop/Racewhoop
3. More thrust and better cooling
KV:
  • KV1500
  • KV2850
  • KV3550
Quantity:

19.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR  F2203.5 Cinewhoop/Cinematic Drone Motor


The F2203.5 motor features a new sleek design and is made from high-quality components. Suitable for 5-6 inch long-range drones and 3-inch cinewhoops. It uses high-quality workmanship and materials, has greater thrust and better heat dissipation.


F2203.5 Hightlight:


Get better thrust and better cooling with the T-Motor F2203.5 1500KV/2850KV/3550KV Motor! 

The F2203.5 motors come in a new and sleek design and are made with premium components to give your multirotor visibility and speed in the game! 

Great for freestyle and racing drones, like 3 inch cinewhoops and 4-5 inch toothpick builds!


Packing List Includes:


1 x T-Motor F2203.5 1500KV/2850KV/3550KV Motor 

1 set of screws


Matching Frame:


3-5 Inch


Matching Guide:


Mini F7 flight controller

Mini F45A 6s 4in1 ESC

F7 35A Aio flight controller

Technical Drawing

Specification
Test Item1500Configuration12N14P
Internal Resistance235mΩMotor DimensionsΦ26.8*26.45mm
ShaftDiameter3mmLead24#、130mm
Weight(Incl.Cable)19.7gWeight(Excl.Cable)17.4g
Rated Voltage(Lipo)6SIdle Current(10V)0.3A
Max.Power(60s)462WPeak Current(60s)19.5A
Test Item2850Configuration12N14P
Internal Resistance90mΩMotor DimensionsΦ26.8*26.45mm
ShaftDiameter3mmLead24#、130mm
Weight(Incl.Cable)19.7gWeight(Excl.Cable)17.4g
Rated Voltage(Lipo)4-6SIdle Current(10V)0.75A
Max.Power(60s)734WPeak Current(60s)31.4A
Test Item3550Configuration12N14P
Internal Resistance76mΩMotor DimensionsΦ26.8*26.45mm
ShaftDiameter3mmLead24#、130mm
Weight(Incl.Cable)19.5gWeight(Excl.Cable)17.2g
Rated Voltage(Lipo)3-4SIdle Current(10V)1.29A
Max.Power(60s)412WPeak Current(60s)26.8A
Test Data
TypePropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

()
F2203.5
KV1500

GEMFAN
D76 6S

50%188.4523.992.291896854.983.4365
(Ambient
Temperature:8℃)
55%224.1823.983.082103173.813.04
60%270.5323.984.092293198.112.76
65%318.9223.965.1024843122.282.61
70%359.2123.945.9126124141.592.54
75%414.0023.927.3328203175.392.36
80%469.8123.908.8229993210.892.23
85%509.4723.8810.1231247241.672.11
90%551.5923.8611.5832731276.142.00
95%592.3323.8313.4333817320.181.85
100%733.7223.8117.3537753413.161.78
GEMFAN
4023 6S
50%198.8723.982.071943749.744.0067
(Ambient
Temperature:8℃)
55%238.0823.982.832143667.973.50
60%288.3123.973.792353890.793.18
65%342.6123.964.7125525112.883.04
70%387.4923.955.4926678131.522.95
75%454.8123.936.8928948164.862.76
80%515.5123.918.3530674199.762.58
85%566.8523.899.6931973231.462.45
90%612.6623.8711.0433540263.502.33
95%661.3423.8412.9034652307.512.15
100%815.0623.8216.8438718401.022.03
GEMFAN
5125 6S
50%285.6323.982.891790369.284.1269
(Ambient
Temperature:8℃)
55%341.4223.963.881974693.023.67
60%401.5523.954.9521317118.653.38
65%466.6523.926.1523013147.053.17
70%524.2023.907.2224045172.473.04
75%597.8623.878.8925857212.252.82
80%660.7223.8410.3826961247.452.67
85%714.6323.8211.9327912284.152.52
90%763.4623.7913.5928883323.172.36
95%801.9223.7615.5129659368.702.17
100%949.9123.7419.4833017462.462.05
HQ Duct
75MM*6
50%174.7223.952.061946549.353.5464
(Ambient
Temperature:8℃)
55%208.1123.942.822159367.453.09
60%249.4123.883.732351289.112.80
65%295.3423.844.6425519110.722.67
70%332.8223.825.4126849128.852.58
75%390.0923.806.7828977161.292.42
80%443.3123.798.2030667195.092.27
85%485.3323.759.5632113227.012.14
90%515.7923.7410.8033717256.362.01
95%561.2723.7112.6934880300.931.87
100%710.2723.6816.6638891394.461.80
Note: Motor temperature is motor surface temperature @100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
F2203.5
KV2850

GEMFAN
D76 4S

50%226.2315.953.932102162.743.6165
(Ambient
Temperature:
8℃)
55%267.9715.935.212311183.053.23
60%318.9315.906.7625210107.552.97
65%367.7315.868.0126798127.032.89
70%401.5315.849.0127672142.692.81
75%464.8115.8111.0029845173.932.67
80%510.6715.7812.7031248200.452.55
85%556.8015.7514.6732596231.042.41
90%592.3215.7116.4333982258.192.29
95%643.2415.6519.1235105299.272.15
100%794.1015.6023.8839042372.402.13
GEMFAN
4023 4S
50%246.1115.963.772156960.094.1067
(Ambient
Temperature:
8℃)
55%295.3615.934.972379379.183.73
60%353.0115.916.3325818100.743.50
65%406.0615.897.5727571120.213.38
70%450.4415.868.6228694136.643.30
75%515.2915.8310.4130665164.793.13
80%576.4315.7912.3132509194.462.96
85%622.5115.7514.0533605221.322.81
90%669.8515.7215.8134921248.452.70
95%720.7515.6718.3536180287.622.51
100%874.2415.6222.9240101357.932.44
GEMFAN
5125 4S
50%339.3415.915.431926586.323.9369
(Ambient
Temperature:
8℃)
55%376.5915.896.3520704100.843.73
60%454.9315.848.4622795133.993.40
65%520.9515.7910.5724514166.803.12
70%567.5715.7511.8125204186.033.05
75%617.8615.7413.0826301205.803.00
80%682.2015.7015.1827653238.282.86
85%736.4615.6417.4528643272.902.70
90%784.2415.5819.8429538309.212.54
95%828.7115.5122.5630185349.752.37
100%980.3015.4027.4733726423.242.32
HQ Duct
75MM*6
50%206.2115.973.652161058.383.5364
(Ambient
Temperature:
8℃)
55%245.4915.954.822391276.963.19
60%297.4615.926.222591399.023.00
65%343.6215.907.4027640117.582.92
70%377.0115.878.3628975132.602.84
75%436.6515.8210.2430751161.922.70
80%491.5515.7812.1132789191.042.57
85%528.6115.7413.7433851216.352.44
90%570.4315.6915.5335191243.672.34
95%614.9515.6217.9836220280.832.19
100%763.7515.5622.5740260351.142.18
Note: Motor temperature is motor surface temperature @100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
F2203.5
KV2850

GEMFAN
D76 6S

50%354.5023.847.1726855170.902.0768
(Ambient
Temperature:
8℃)
55%393.1423.808.6428496205.641.91
60%438.2323.7710.0030193237.691.84
65%500.9423.7411.5732248274.601.82
70%550.8423.7012.9833623307.471.79
75%614.7223.6415.0235546355.011.73
80%675.0723.5917.1037218403.501.67
85%728.5923.5319.2938378453.771.61
90%779.5523.4821.5339647505.411.54
95%842.3323.4323.9040434559.861.50
100%933.4423.3827.2644067637.201.46
GEMFAN
4023 6S
50%397.9523.856.4827726154.562.5770
(Ambient
Temperature:
8℃)
55%446.7623.827.8729592187.412.38
60%499.2223.789.1931144218.582.28
65%572.3223.7410.7733340255.682.24
70%626.7023.7012.1534725287.902.18
75%706.7123.6714.2436573336.912.10
80%782.8823.6016.5338476390.142.01
85%846.8823.5318.9039689444.731.90
90%881.6123.5020.7641000487.811.81
95%918.8423.4623.0541700540.751.70
100%1068.7723.3927.9645114654.011.63
HQ Duct
75MM*6
50%319.7923.876.2627751149.472.1467
(Ambient
Temperature:
8℃)
55%364.3723.837.6729761182.711.99
60%407.6523.808.9931215214.091.90
65%479.3723.7610.7433487255.331.88
70%523.7323.7212.1334862287.751.82
75%587.3623.6713.8637033327.961.79
80%657.1523.6116.1939092382.311.72
85%715.8023.5418.6740517439.441.63
90%749.2623.5120.4441435480.621.56
95%786.6523.4423.0942501541.341.45
100%927.8223.3927.5545657644.321.44
Note: Motor temperature is motor surface temperature @100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
F2203.5
KV3550

GEMFAN
D90 3S

50%174.0211.883.331580539.534.4066
(Ambient
Temperature:
15℃)
55%206.1311.854.411737652.283.94
60%245.3311.815.721895467.573.63
65%282.8711.776.782014879.753.55
70%308.8711.747.622080689.473.45
75%357.5511.719.3122439108.983.28
80%392.8211.6710.7523494125.373.13
85%428.3111.6212.4224508144.242.97
90%455.6311.5813.9125550160.972.83
95%494.8011.5316.1826394186.532.65
100%610.8511.4820.2129354231.992.63
GEMFAN
4023 3S
50%186.4411.903.141634037.344.9969
(Ambient
Temperature:
15℃)
55%223.7611.874.141802549.174.55
60%267.4311.845.281955962.514.28
65%307.6211.826.312088774.514.13
70%341.2411.797.182173784.634.03
75%390.3711.768.6823231102.003.83
80%436.6911.7210.2624628120.253.63
85%471.6011.6811.7125458136.713.45
90%507.4611.6413.1726455153.323.31
95%546.0211.6015.2927409177.363.08
100%662.3011.5419.1030379220.483.00
GEMFAN
5125 3S
50%253.4311.874.461438752.914.7968
(Ambient
Temperature:
15℃)
55%281.2411.855.211546261.764.55
60%339.7511.816.951702382.074.14
65%389.0611.768.6818307102.103.81
70%423.8811.699.7018823.00224113.453.74
75%461.4311.6610.7419642125.283.68
80%509.4911.6312.4720651144.983.51
85%550.0111.5714.3321391165.833.32
90%585.6911.5116.3022059187.663.12
95%618.9011.4618.5322542212.272.92
100%732.1111.4122.5725187257.422.84
GEMFAN
4023 4S
50%229.3314.663.862009856.614.0569
(Ambient
Temperature:
15℃)
55%275.2214.635.092217074.523.69
60%328.9414.596.492405794.723.47
65%378.3714.567.7625691112.893.35
70%419.7314.528.8326737128.203.27
75%480.1514.4710.6728574154.453.11
80%537.1314.4312.6230292182.152.95
85%580.0614.3914.4031313207.212.80
90%624.1714.3416.2032540232.422.69
95%671.6014.2918.8133713268.862.50
100%814.6314.2323.4937366334.282.44
GEMFAN
D90 4S
50%231.9715.844.432102170.123.3175
(Ambient
Temperature:
15℃)
55%274.7715.805.872311192.692.96
60%327.0315.767.6125210120.022.72
65%377.0615.719.0126798141.562.66
70%411.7215.6810.1427672158.892.59
75%476.6115.6312.3829845193.482.46
80%523.6315.5814.2931248222.692.35
85%570.9315.5416.5132596256.542.23
90%607.3515.4818.4933982286.372.12
95%659.5715.4221.5235105331.841.99
100%814.2615.3426.8739042412.351.97
Note: Motor temperature is motor surface temperature @100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.