Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P17*5.8 Prop-2PCS/PAIR

71.90

Available points: 3500 Points Points reward: 71 Points

• Longer Flight Time
• 100% Balance
• Higher Loaded Ability
• Lightweight / High-strength

71.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

P12-22.jpg

Specification
Model No.17*5.8(431.8*147.3mm)T-MOTOR Series2blades-integrated
Weight(Single Blade)26.5±1.5gMaterialCF+Epoxy
Thrust Limitation7.5kgAmbient Temp-40℃~65℃
Optimum RPM3500~6000 RPM/minStorage Temp/Humidity-10℃~50℃/<85%
Surface TreatmentPolished

Packing List

P12-22英语.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note
1.Prop marked with"L"is for CW which"R"for COW(aerial view).
2.Please be careful when using the propellers as the spinning propellers may cause serious injury
3.The structural strength of the propellers are fully tested.Please make sure the propellers are not used beyond the limits.Please do not tempt to test the strength of the propellers by bending them by hands.Any damage or loss from improper use will be on the users'account.
4.Please make sure allthe accessories are mounted properly
5.Please check on the propellers before flight and make sure they are ingood condition.Please replace propellers with new ones if fault is foundwith them.
6.For storage,please keep them away from hostile environments including but not limited to that of H₂O,SO₂,NO₂     Cl₂,organosilicon,cyanogroup and phenol.Ambient temperature is recommended between 0 and 40℃at lessthan 80%humidity
7.Please apply anaerobic screw locking glue of medium or above strength when install propellers onto motors.
8.Please use thepropellers in compliance with local laws and regulations