Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VELOX Lite F411 Flight Controller

36.90

Available points: 900 Points Points reward: 36 Points

1. Double installation method(20x20mm, 30.5x30.5mm)
2. 3 communication ports
Quantity:

36.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F411 Lite FPV flight controller


The T-Motor VELOX Lite F411 Flight Controller is a mini and budget-friendly flight controller that is equipped with 5V 2A BEC, AT 7456E OSD chip, and 8M black box. This FC supports 20x20mm and 30.5x30.5mm installation holes. Recommend T-Motor Velox 2207/2306 Motor and V45A Lite ESC


F411 Lite Hightlight:


Main Control: STM32F411Gyroscope: BM270

Black Box: 8MB OSD Chip: AT7456

BEC:5V 2A Weight: 5.3g

Mounting Hole: 30.5mm, 20mm


Packing List Includes:


1x T-Motor VELOX Lite F411 Flight Controller

1x Connection wire

2x Sticker

8x Silicone shock-absorbing washer

1x QC PASS card


Matching Guide:


V2207 Motor / V2306 V3 Motor

V45A Lite 4in1 ESC

VeloxF411 LITE FC soft uart file .rar