GL80 24V Gimbal System Motor-KV30

Available points:1200 Points Points reward:181 Points
• Small size, Ultralight
• Low Cogging and Consumption
• Suitable for gimbal systems
• Larger hollow shaft
• Easy to Insert Signal and Power Cables
• Compatible with AlexMos Gimbal Controller
  • KV:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

CubeMars' GL series brushless DC motors are specifically designed for gimbal systems, featuring characteristics such 

as a large hollowstructure, low cogging torque, lightweight, compact size, and low energy consumption, providing a 

smooth experience for your gimbal equipment.

Key Features:

1. Low Cogging Torque: Optimized for gimbal systems, the low cogging torque results in low torque ripple, providing 

delicate control and enhancing coordination with control systems.

2. Large Hollow Structure: With an oversized central aperture, it facilitates the passage of signal and power lines.

3. Compact Size, Lightweight: Despite being thin and lightweight, these motors offer substantial torque, making them 

suitable for variousapplications such as photography equipment, handheld gimbals, aerial pods, autonomous driving, 

laser scanners, and more.

4. Targeted Gimbal Electromagnetic Design: Low energy consumption and low noise make them suitable for 

prolonged operation. 

The titanium oxide coating ensures good overall sealing performance, providing excellent waterproof and 

dustproof effects.

GL80 KV30/60:

- Motor Weight: 315g

- Rated Voltage: 24V

- Rated Torque: 1Nm

- Stall/Peak Torque: 2.9Nm

- Waterproof and Dustproof Rating: IP45

CubeMars gimbal motors can also be paired with encoders and driver boards, compatible with various gimbal controllers 

for simplified control!


Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?