Technical Drawing
RO100 KV55 Standard Version |
RO100 KV55 Lite Version |
P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
A 50% reduction in cogging torque compared to products of the same level offering a silky-smooth new experience
50Featuring a reserved large-diameter hollow through-hole, providing flexible and versatile usage
Simply replace the shaft to meet different hollow requirements, achieving
a one-motor-multiple-uses scenario
The RO series utilizes high-grade magnets for peak motor efficiency, reaching up to 92.6%
Enhanced temperature adaptability, improved operational stability, and extended lifespan
Streamlined Engineering for Lightweight Performance
Real-time monitoring of motor temperature
providing precise rotor position and speed information, ensuring precise motor control
RO100 KV55 Standard Version |
RO100 KV55 Lite Version |
RO100 KV55 Standard Version | |||
Application | CobotArm | InsulationClass | F |
DrivingWay | FOC | InsulationHigh-Voltage | 500V |
OperationAmbientTemperature | -20℃~50℃ | InsulationResistance | 10MΩ |
WindingType | star | CoggingTorque | 55N.mm |
PolePairs | 21 | Inertia | 8700gcm² |
MaximumTorqueWeightRatio | 16.9Nm/kg | Weight | 710g |
RotorWeight | 324g | StatorWeight | 356g |
HallTemperatureSensorWire | 30#AWSiliconeWire100±5mm Tinning5±2mm | Lead-Out | Three-PhaseMotorLead-Out: EnameledWireStraightOut 100±5mmTinned5±2mm |
Three-Phasewire | 4.5mm |
RO100 KV55 Lite Version | |||
Application | CobotArm | InsulationClass | F |
DrivingWay | FOC | InsulationHigh-Voltage | 500V |
OperationAmbientTemperature | -20℃~50℃ | InsulationResistance | 10MΩ |
WindingType | star | CoggingTorque | 55N.mm |
PolePairs | 21 | Inertia | 5290gcm² |
RotorWeight | 190g | Weight | 525g |
MaximumHeightofEnameled WireBulge | 7mm | StatorWeight | 335g |
Three-Phasewire | 4.5mm | Lead-Out | Three-PhaseMotorLead-Out: EnameledWireStraightOut 100±5mmTinned5±2mm |
Electric Parameters | |||
RatedVoltage | 48V | Ke | 18.67V/krpm |
No-LoadSpeed | 2550rpm | PhaseToPhaseResistance | 143mΩ |
RatedTorque | 4Nm | PhaseToPhaseInductance | 1137μH |
RatedSpeed | 2000rpm | Km | 0.53Nm/√W |
RatedCurrent | 20ADC | MechanicalTimeConstant | 1.73ms |
PeakTorque | 12Nm | ElectricalTimeConstant | 0.96ms |
PeakCurrent | 62ADC | Kt | 0.2Nm/A |
Kv | 53rpm/V |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now