Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M0802 KV27000 65mm Tiny Whoop Indoor Racing Fpv Motor

10.90

Points reward: 10 Points

Quantity:

10.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
KVKV27000Configuration9N12P
Shaft DiameterIN:1.5mm
OUT:1mm
LeadXH-3P/1.25 30mm
Weight (Incl. Cable)1.78gVoltage3.7V
Idle Current(10V)0.62AMax. Power(10s)21W
Peak Current(10s)5.65A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
M12199-3KV2700010%3.70.3/0.31.00.26
20%3.70.7/1.82.70.70
30%3.71.2/6.04.31.38
40%3.71.7/9.66.31.51
50%3.72.2/13.08.31.57
60%3.72.8/17.310.11.71
70%3.73.2/20.811.81.77
80%3.73.6/23.313.31.76
90%3.74.2/25.915.21.71
100%3.65.1/30.718.51.66
Motor Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.