
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







T-MOTOR Alpha 40A 6S ESC delivers precise, efficient motor control with FOC technology. It features low noise, fast response, built-in protections, and IP55 water and dust resistance, making it ideal for professional UAVs
1. Special core program for multi-rotor controller greatly improve throttle response
2. Power by independence stabilivolt IC supply microprocessor is with better antijamming performance for stability
3. FOC sine driving is adopted for less noise and torque ripple , and better motor and ESC protection
4. FOC ESCs are with output interface of RPM signal and error status signal
5. Parameter as to real-time output throttle, RPM, current, capacity temperature and MOSFET temperature are available
6. 30KHz PWM driving frequency
7. Online upgrading of ESC firmware is available (Data LINK is needed)
ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving.
This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.
1x T-Motor ALPHA 40A 6S ESC
1x Hardware Kit
U3 KV170 Motor / U5 KV400 Motor / MN5212 KV340 Motor / MN4006 KV380 Motor
Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.








| Size | 64.5*29.4*14.7mm(L*W*H) | Power Cable | Silicone wire-red/black-14AWG-150MM |
| Weight(Incl. cables) | 54.5g | Signal Cable | PVC flat cable-30 core wires--2-300MM (white, blank, black/JP 3P male connector) |
| Motor Cable | Silicone wire-deep orange-16AWG-65MM*3PCS | programming Cable | PVC flat cable-30 core wires--3-300MM (black, red, white/JP 3P male connector) |
| Support Voltage(6S) | 18-25.2V | BEC | NO |
| Con. Current | 20A | Throttle Pos. Range | 1100-1940μs |
| Peak Current(10s) | 40A | Throttle Refresh Frequency | 500Hz |
| Standby Consumption | ≤50mA | Throttle Response Speed | 120ms |
