U7-V2.0 Power Type UAV Motor KV280

Available points:7000 Points Points reward:149 Points
• Water-resistant & Dust-resistant
• Precision Bearing
  • Parameter:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
Relevant Products

"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust. 

This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.


Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, 

anti-aging and other properties, which greatly extends the service life of the motor. The precision winding 

ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization. 

Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.


 

 1. Max. thrust :4.64kg 

 2. Recommendation:T-MOTOR CF20*6"prop

 3. MTBF:About 1600hours 

 4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear 

 5. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 


If you have any questions or inquires, please contact us: onlinesales@tmotor.com



Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?